??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STW200
Bill of material
STW200
ORDERNO
STW200
ADJUSTING_RANGE
adjusting range
1.5 A
ALARM_DELAY_T2
alarm delay t2
± 10%
CABLE_CAPACITANCE_WITH_LED_LAMP
cable capacitance with led-lamp
= 2 s
CONTAMINATION_LEVEL
contamination level
100 %
DESIGN
design
4 TE
DIMENSIONS__W_X_H_X_D_
dimensions (w x h x d)
IP 30 IP 20
EMV___EMITTED_INTERFERENCE
emv – emitted interference
V4, Polyamide PA 66, UL 94 V-2
EMV___INTERFERENCE_RESISTANCE
emv – interference resistance
2…25 Hz ±1.6 mm 25 ... 150 Hz 5g
EXPECTED_CONTACT_LIFE_ELECTRICAL
expected contact life electrical
250 V
EXPECTED_CONTACT_LIFE_MECHANICAL
expected contact life mechanical
0.5 of max. switching capacity
FACTOR_OF_REDUCTION_AT_COSΦ___0_3
factor of reduction at cosϕ = 0,3
III
FREQUENCY_OF_MEASURED_SIGNAL
frequency of measured signal
0.2 s
HYSTERESIS
hysteresis
ca. 5 %
INPUT_F1_1
input f1.1
= 0.5 Ohm
INPUT_F1_2
input f1.2
0.1…1 A
INSTALLATION
installation
1 x 4 mm2
LIMIT_I
limit i
10…100 % of measuring range
MOUNTING_HEIGHT
mounting height
90 x 70 x 58 mm
ON_TIME
on-time
-40…+70 °C
OVERLOAD_CAPACITY_1_S
overload capacity 1 s
max. 200 nF = approx. 500 m
OVERLOAD_CAPACITY_10_S
overload capacity 10 s
45…65 Hz
OVERLOAD_CAPACITY_CONTINUOUSLY
overload capacity continuously
10 A
OVERVOLTAGE_CATEGORY
overvoltage category
4000 V
POWER_CONSUMPTION
power consumption
3 VA
PROTECTION_HOUSING_TERMINALS
protection housing terminals
1 x 2.5 mm2
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
EN 61000-6-2
RATED_IMPULSE_VOLTAGE
rated impulse voltage
-40 °C ... +55 °C
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
3
RATED_NOMINAL_CURRENT_IE__FOR_CO_
rated nominal current ie (for co)
3 x 107 switching cycles
RATED_SUPPLY_VOLTAGE_US_FREQUENCY
rated supply voltage us frequency
AC 230 V 50 Hz
RECOMMENDED_FUSE
recommended fuse
1 x 105 switching cycles at 240 V 6 A
REPEATING_ERROR
repeating error
1 %
RESISTANCE_OF_INPUT
resistance of input
3 A
SWITCH_ON_DELAY_T1
switch on delay t1
= 0.2 s
SWITCH_BACK_DELAY_T3
switch-back delay t3
0.4 %K
SWITCHING_CAPACITY
switching capacity
3.15 A gl (slow)
SWITCHING_CURRENT
switching current
3 A AC15 250 V; 2 A DC13 24 V
SWITCHING_VOLTAGE
switching voltage
max. 2000 VA (ohm resistive load) max. 120 W at DC 24 V
TEMPERATURE_FOR_STORAGE
temperature for storage
EN 50 081-1
TEMPERATURE_FACTOR
temperature-factor
max. AC 415 V
TOLERANCE
tolerance
± 20 %
TOLERANCE_AT_TU___25__C
tolerance at tu = 25 °c
2 change-over contacts (CO)
TOLERANCE_OF_FREQUENCY
tolerance of frequency
48 ... 62 Hz
TOLERANCE_OF_SUPPLY_VOLTAGE
tolerance of supply voltage
0,85 … 1,1 Us
TYPE_OF_CONTACT
type of contact
max. 6 A
VIBRATION_RESISTANCE_EN_60068_2_6
vibration resistance en 60068-2-6
55 mm
WIDTH
width
Snap mount on 35 mm rail EN 60715 or with screws 2 x M 4
WIRE_CONNECTION_ONE_WIRE
wire connection one wire
approx. 210 g
NAME
name
STW200
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions