??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STW1K
Bill of material
STW1K
ORDERNO
STW1K
ATTACHMENT
attachment
on 35 mm DIN rail according to DIN EN 60715 or with screws M4 (option)
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
Design K 75 x 22.5 x 115mm
FUNCTION
function
OR-evaluation
OUTPUT_RELAY
output relay
1 change-over contact (co)
OVERLOAD_CAP_CONTINOUSMAX_10S
overload cap.continousmax 10s
100 A 300 A
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 40 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C…+55°C
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 220 - 240 V +10-15%, 3 VA, 50 60 Hz ACDC 24 V, DC 21-30 V, AC 20,4 - 26,4 V
SWITCH_OFF_DELAY
switch-off delay
approx. 10 sec.
SWITCH_ON_DELAY
switch-on delay
approx. 0,5 sec.
SWITCHING_POINT_OFF
switching point off
AC 0,3 A
SWITCHING_POINT_ON
switching point on
≤ AC 1 A
TEST_CONDITIONS
test conditions
see general technical informations
TRANSFORMER_INPUT
transformer input
1…8, type STWA , order-number S 225201
TYPE_OF_CONTACT
type of contact
type 2, see general technical informations
WEIGHT
weight
approx. 140 g
NAME
name
STW1K
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions