??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STW164IP
Bill of material
STW164IP
ORDERNO
STW164IP
ATTACHEMENT
attachement
IP 30 IP 20
CABLE_CONNECTION_SOLID
cable connection solid
1 x 0,1-1 mm2 AWG 27-16
CONNECTABLE_CONVERTERS
connectable converters
max. 100 A continuous, max. 300 A für 10 s
CONVENTIONAL_THERMAL_CURRENT_ITH
conventional thermal current ith
max. 5 A
DESING
desing
140 x 90 x 58 mm, installation depth 55 mm (8 TE)
DIMENSIONS__W_X_H_X_D__MM
dimensions (w x h x d) mm
1 x 0,34-1,5 mm2 AWG 22-14
EMC_TEST
emc test
-20°C…+55°C
EMMISIONRFI_SUPPRESSION
emmisionrfi suppression
2...13,2 Hz +- 1 mm 13,2...100 Hz 1 g 2...25 Hz +- 1,6 mm 25...150 Hz 5 g
FINELY_STRANDED_WITH_END_SLEEVE
finely stranded with end sleeve
8 mm0,5 Nm
INPUTS_I0___I15
inputs i0...i15
STWA1(H), potential-free contact, Stromsensor S1
INPUTS_Y1__Y2
inputs y1, y2
EIN 17 V, AUS 8 V
INRUSH_CURRENT_NORMALLY_OPEN__NO_
inrush current normally open (no)
AC 15 A, 4 s, 10% ED
INTERNAL_RESISTANCE
internal resistance
EN 61326-1
MINIMUM_VOLTAGECURRENT
minimum voltagecurrent
12 V, 10 mA
OVERLOAD_WITCH_STWA1_H_
overload witch stwa1(h)
approx. 38 kOhm
PROTECTION_HOUSINGTERMINALS
protection housingterminals
approx. 310 g
RATED_SUPLY_VOLTAGE_US
rated suply voltage us
DC 20 - 30 V
RATED_SUPPLY
rated supply
DC 24 V
RELAY_OUTPUTS_K1__K2__K3__K4
relay outputs k1, k2, k3, k4
4 x 1 Wechsler
SHAKING_SAFETY_EN_60068_2_6
shaking safety en 60068-2-6
V 8 distribution installation
STRIPPING_LENGTHTORGUE
stripping lengthtorgue
Snap-on mounting rail 35 mm according to EN 60 715 or screw fixing M4 (additional bolts not included)
SWITCHING_CAPACITY_MAX_AC_COSFI___1
switching capacity max ac cosfi = 1
2000 VA
SWITCHING_ELEMENTS
switching elements
max AC 300 V, DC 300 V
SWITCHING_THRESHOL
switching threshol
CISPR 11 class B industrial environment
TOLERANCE
tolerance
3 W
NAME
name
STW164IP
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions