??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STW161M
Bill of material
STW161M
ORDERNO
STW161M
CABLE_CONNECTION_SOLID
cable connection solid
Screw
CONNECTABLE_CONVERTERS
connectable converters
approx. 38 kOhm
DIMENSIONS__W_X_H_X_D__MM
dimensions (w x h x d) mm
8,5 Nm
FINELY_STRANDED_WITH_END_SLEEVE
finely stranded with end sleeve
IP 54 IP 20
INPUT_Y3
input y3
-20°C…+55°C
INPUTS_I1__Y3
inputs i1, y3
max. 100 A continuous, max. 300 A 10s
INTERNAL_RESISTANCE
internal resistance
2...13,2 Hz +- 1 mm 13,2...100 Hz 1 g 2...25 Hz +- 1,6 mm 25...150 Hz 5 g
OVERLOAD_WITH_STWA1_H_
overload with stwa1(h)
ON 17 V, OUT 8 V
PERMISSIBLE_AMBIENT_TEMPERATURE
permissible ambient temperature
1 x 0,34-1,5 mm2 AWG 22-14
POWER_CONSUMPTION
power consumption
0,5 W
RATED_OPERATING_CURRENT
rated operating current
STWA1(H), potential-free contact, Current-Sensor Type S1
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
ACDC 24-240 V
RELAY_OUTPUTS__12__14_
relay outputs (12, 14)
DC 24 V
SHAKING_SAFETY_EN_60068_2_6
shaking safety en 60068-2-6
1 x 0,1-1 mm2 AWG 27-16
STRIPPING_LENGTHTORGUE
stripping lengthtorgue
approx. 310 g
SWITCHING_CURRENT
switching current
DC -13 Ie = 0,5 A Ue = 24 V
SWITCHING_THRESHOLD
switching threshold
94 x 130 x 57 mm
SWITCHING_VOLTAGE
switching voltage
max 0,5 A
TOLERANCE
tolerance
DC 20 - 30 V
NAME
name
STW161M
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions