??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STW12V
Bill of material
STW12V
ORDERNO
STW12V
ATTACHMENT
attachment
on 35 mm DIN-rail according to EN 60 715 or with screws M4
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
design V4 90x70x58 [mm], mounting height 55 mm
FUNCTION
function
OR-evaluation
MEASURING_INPUTS
measuring inputs
12 x for current transmitters STWA 1, current-sensors S1 or potential-free contacts
OVERLOAD_CAP_CONTINOUS_MAX_10S
overload cap.continous max 10s
100 A 300 A
PROTECTION_HOUSINGTERMINALS
protection housingterminals
IP 30 IP 20
RATED_AMB__TEMPERATURE_RANGE
rated amb. temperature range
-20°C…+55°C
RELAY_OUTPUT
relay output
1 change-over contact (co)
SUPPLY_VOLTAGE_US
supply voltage us
ACDC 24 - 240 V, 3 W, 5 VA,50 60 Hz AC 20 - 264 V, DC 20,4 - 297 V
SWITCH_OFF_DELAY
switch-off delay
adjustable 1- 60 s
SWITCH_ON_DELAY
switch-on delay
app. 0,5 s
SWITCHING_POINT
switching point
with STWA 1 adjustable, AC 0,5 - 5 A
TEST_CONDITIONS
test conditions
see general technical informations
TOLERANCE
tolerance
± 20%
TYPE_OF_CONTACT
type of contact
type 2 see general technical informations
WEIGHT
weight
app. 200 g
NAME
name
STW12V
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions