??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STW12
Bill of material
STW12
ORDERNO
STW12
ATTACHMENT
attachment
on 35 mm DIN rail according to DIN EN 50 022 or with screws M4 (option)
DIMENSIONS_H_X_B_X_T
dimensions h x b x t
design V 6 90 x 105 x 32 [mm], 37-pole
FUNCTION
function
12-channel singleOR
OPEN_COLLECTOR
open collector
max. DC 40 V40 mA
OUTPUT_RELAY
output relay
1 CO, 12 x Open-Collector
OVERLOAD_CAP_CONTINOUSMAX_10S
overload cap.continousmax 10s
100 A 300 A
POWER_SUPPLY_US
power supply us
DC 20 - 30 V, 2 VA
PROTECTION_HOUSING_TERMINALS
protection housing terminals
IP 30 IP 20
RATED_AMBIENT_TEMPERATURE_RANGE
rated ambient temperature range
-20°C…+55°C
SWITCH_OFF_DELAY
switch-off delay
10 sec.
SWITCH_ON_DELAY
switch-on delay
approx. 0,5 sec.
SWITCHING_POINTS_E1__E2
switching points e1, e2
adjustable, AC 0,5...5 A
SWITCHING_POINTS_E3___E12
switching points e3...e12
on ≤ AC 1 A off ≥ AC 0,3 A
TESTING_CONDITIONS
testing conditions
see general technical informations
TOLERANCE
tolerance
± 20%
TRANSFORMER_INPUT
transformer input
1…12, type STWA 1
TYPE_OF_CONTACT
type of contact
type 2 see general technical informations
WEIGHT
weight
approx. 135 g
NAME
name
STW12
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions