??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Rheem
Description
STU200-STU950
Bill of material
STU200-STU950
ORDERNO
STU200-STU950
A_OVERALL_HEIGHT
a_overall height
75.750
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B_TANK_DIAMETER
b_tank diameter
35
BASE_HEIGHT
base height
5.894
C_WATER_INLET_HEIGHT
c_water inlet height
14.630
CAPACITY
capacity
200
CATEGORY
category
CLASSIFICATION
classification
0
CONNECTOR_MATERIAL
connector material
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D_WATER_OUTLET_HEIGHT
d_water outlet height
18
DESCRIPTION
description
Water Tank
DESIGN_OPTION
design option
-1
END_CAP
end cap
3.788
FAMILY_NAME
family name
FRONT_WATER_CONNECTIONS
front water connections
1
HOST
host
0
KEYNOTE
keynote
LOGO_VISIBLE
logo visible
1
MANUFACTURER
manufacturer
Rheem
MASSUNIT
massunit
1
MODEL
model
Model
OMNICLASS_NUMBER
omniclass number
23.65.35.11.11
OMNICLASS_TITLE
omniclass title
Storage Water Heaters
OUTLET_LOCATION
outlet location
16.500
PART_TYPE
part type
0
RAIL_SPACING
rail spacing
26.250
REAR_WATER_CONNECTIONS
rear water connections
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
0
SHARED
shared
0
TANK_HEIGHT
tank height
24.440
TANK_MATERIAL
tank material
TANK_RADIUS
tank radius
17.500
TOP_WATER_CONNECTIONS
top water connections
1
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
www.rheem.com
WATER_CONNECTION_FRONT
water connection front
2.500
WATER_CONNECTION_FRONT_RADIUS
water connection front radius
1.250
WATER_CONNECTION_TOP
water connection top
2
WATER_CONNECTION_TOP_RADIUS
water connection top radius
1
WORK_PLANE_BASED
work plane-based
0
NAME
name
STU200-STU950
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions