??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
AXI
Description
STS 6040
Bill of material
STS 6040
ORDERNO
STS 6040
ALWAYS_VERTICAL
always vertical
1
CLASSIFICATION
classification
0
CONTROL
control
Controller with Digital Text Readout
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Fuel Maintenance System
DESIGN_OPTION
design option
-1
DOOR_45_DEGREES_OPEN
door 45 degrees open
0
DOOR_90_DEGREES_OPEN
door 90 degrees open
0
DOOR_CLOSED
door closed
1
ENCLOSURE_HEATER__OPTION_
enclosure heater (option)
1
ENCLOSURE_HEATER__OPTIONAL_
enclosure heater (optional)
1
ENCLOSURE_MATERIAL
enclosure material
14 GA Steel, Powder Coated
EQUIPMENT_ACCESS
equipment access
0
HOST
host
0
MANUFACTURER
manufacturer
AXI International
MASSUNIT
massunit
1
MODEL
model
STS 6040
MOTOR_HP
motor hp
5
OMNICLASS_NUMBER
omniclass number
23.75.00.00
OMNICLASS_TITLE
omniclass title
Climate Control (HVAC)
PART_TYPE
part type
0
PLUMBING_IN
plumbing in
2" NPT
PLUMBING_OUT
plumbing out
1.5" NPT
POWER_CIRCUIT_REQUIREMENTS
power circuit requirements
480V/3Ph/60Hz/15A
PUMP_GPM__RATED_
pump gpm (rated)
40
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
STAINLESS_STEEL_ENCLOSURE__OPTION_
stainless steel enclosure (option)
1
URL
url
https://www.axi-international.com/
VERSION
version
2018
WORK_PLANE_BASED
work plane-based
0
NAME
name
STS 6040
Preview - Generation
Visualização
Formatos
Files
3D
2D

Embedded user actions