??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Leviton
Description
Structured Media® Metal Enclosures
Bill of material
Structured Media® Metal Enclosures
ORDERNO
Structured Media® Metal Enclosures
ALWAYS_VERTICAL
always vertical
1
AREA_SERVED
area served
ASSEMBLY_CODE
assembly code
CATEGORY
category
CATEGORY_RATING
category rating
CHECK_FOR_LATEST_VERSION
check for latest version
leviton.com/bim
CIRCUIT_NAMING
circuit naming
0
CIRCUIT_PREFIX
circuit prefix
CIRCUIT_PREFIX_SEPARATOR
circuit prefix separator
COPYRIGHT
copyright
Copyright © 2012-2017 Leviton Manufacturing Co., Inc.
COST
cost
0
COVER_OR_DOOR_IS_VISIBLE
cover or door is visible
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DATE_LAST_MODIFIED
date last modified
March 30, 2017
DESCRIPTION
description
Structured Media Enclosure, 42 in.
DESIGN_OPTION
design option
-1
ENCLOSURE
enclosure
EQUIPMENT_ABBREVIATION
equipment abbreviation
MSME
EQUIPMENT_TYPE
equipment type
FAMILY_NAME
family name
FAMILY_VERSION
family version
1.0.0
HEIGHT
height
42.100
HOST
host
1
IS_PROVIDED_BY_OTHERS
is provided by others
0
KEYNOTE
keynote
LABEL_ID
label id
MANUFACTURER
manufacturer
Leviton
MASSUNIT
massunit
1
MASTERFORMAT_NUMBER
masterformat number
MODEL
model
See Product Page
MODEL_DISCLAIMER
model disclaimer
http://www.leviton.com/BIMTERMS
MODIFICATIONS
modifications
MOUNTING
mounting
MOUNTING_DEPTH
mounting depth
0
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PANEL_NAME
panel name
PART_TYPE
part type
17
POINT_OF_SHIPMENT
point of shipment
POWER_SOURCE_TYPE
power source type
PREMIUM_VENTED_DOOR
premium vented door
1
PRODUCT_PAGE
product page
http://www.leviton.com/en/products/connected-home/structured-media-enclosures/enclosures-covers-doors
PROVIDE_FEEDBACK
provide feedback
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIAL_NUMBER
serial number
SHARED
shared
0
TECHNICAL_SUPPORT_PHONE_NUMBER
technical support phone number
1-800-824-3005
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPC_CODE
upc code
URL
url
http://www.leviton.com/OA_HTML/SectionDisplay.jsp?section=37665&minisite=10251
VOLTAGE
voltage
WATTAGE
wattage
WIDTH
width
15.620
Z_LEVITON_TYPE
z leviton type
2
Z_VENTS_ARE_VISIBLE
z vents are visible
1
NAME
name
Structured Media® Metal Enclosures
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions