??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Louisiana-Pacific
Description
structural-components-engineered-beam-lvl-billet-beamrfa
Bill of material
As Specified in 06 17 00
IDENT
As Specified in 06 17 00
ALWAYS_EXPORT_AS_GEOMETRY
always export as geometry
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
B1010345
B
b
0.146
BUILDING_CODES
building codes
CATEGORY
category
CODE_NAME
code name
CONSTRUCTION_DETAILS
construction details
http://www.lpcorp.com/wood-e_cad/installation_details/
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
0.990
DEFLECTION___LIVE_LOAD
deflection - live load
DEFLECTION___TOTAL_LOAD
deflection - total load
DESCRIPTION
description
Engineered Lumber Beam as Specified in 06 17 00
DESIGN_OPTION
design option
-1
END_EXTENSION
end extension
0
END_EXTENSION_CALCULATION
end extension calculation
10
EXPECTED_LIFESPAN__YEARS_
expected lifespan (years)
0
FAMILY_NAME
family name
FIRE_RATING
fire rating
GRADE
grade
GREEN_BUILDING_LEED
green building-leed
http://www.lpcorp.com/sustainability/green_briefs/
HOST
host
0
ICC_REPORT
icc report
As Specified in 06 17 00
INSTALLATION_PHASE
installation phase
INSTALLATION_FABRICATION
installation-fabrication
KEYNOTE
keynote
06 17 00
LENGTH
length
5
MAINTENANCE_SCHEDULE__MONTHS_
maintenance schedule (months)
0
MANUFACTURER
manufacturer
LP Corporation
MANUFACTURER_ADDRESS
manufacturer address
414 Union St., Suite 2000, Nashville, TN 37219
MANUFACTURER_FAX
manufacturer fax
877-523-7192
MANUFACTURER_PHONE___TOLL_FREE
manufacturer phone - toll free
888-820-0325
MANUFACTURER_WEBSITE
manufacturer website
http://www.lpcorp.com/
MASSUNIT
massunit
1
MATERIAL
material
MATERIAL_FOR_MODEL_BEHAVIOR
material for model behavior
3
MODEL
model
As Specified in 06 17 00
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PLYMIN
plymin
0
PRODUCT_PROPERTIES
product properties
http://www.lpcorp.com/product_locator/
REVISION
revision
R1_12-2009
SALES_INFORMATION
sales information
SECTION_NAME_KEY
section name key
SECTION_SHAPE
section shape
0
SHARED
shared
0
SHOW_FAMILY_PRE_CUT_IN_PLAN_VIEWS
show family pre-cut in plan views
1
START_EXTENSION
start extension
0
START_EXTENSION_CALCULATION
start extension calculation
10
STRUCTURAL_FRAMING_LENGTH_ROUNDOFF
structural framing length roundoff
0
STRUCTURAL_MATERIAL
structural material
SYMBOLIC_REPRESENTATION
symbolic representation
1
TEST_DATA
test data
TREATMENT
treatment
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
WARRANTY_DURATION__YEARS_
warranty duration (years)
0
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions