??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Coburn Sliding Systems
Description
Straightaway 884
Bill of material
MO519OUJC
ORDERNO
MO519OUJC
CLOSURE_TYPE
closure type
Sliding
DOOR_MATERIAL
door material
Metal Timber
FITTING_POSITION
fitting position
Bottom Rolling
HEIGHT
height
5000mm
THICKNESS
thickness
65mm
WEIGHT
weight
1000
NAME
name
MO519OUJC
Preview - Generation
Öngörünüm
Formatlar
Files
3D
2D

Embedded user actions