??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 4
HELP_VARIABLE
Company
TURF Design
Description
Straight
Bill of material
SUBIZVM7T
ORDERNO
VAR15_16_T_GRID
15/16 t-grid
VAR9_16_BOLT
9/16 bolt
VAR9_16_T_GRID
9/16 t-grid
ABOVE_CONNECTION
above connection
ACOUSTICS___NRC
acoustics - nrc
ASTM C423-17: Type J Mounting
ASSEMBLY_CODE
assembly code
C3030200
BAFFLE_ARRAY
baffle array
1
C_CABLES
c cables
C_CLIPS
c clips
0
C_FELTLOCK
c feltlock
0
C_GRID
c grid
0
C_LENTH_SUSPENSION
c lenth suspension
C_NUMBER_OF_PANELS
c number of panels
C_OFFSET
c offset
C_PANEL_SPACING
c panel spacing
0.500
C_ROD
c rod
0
C_WIDTH_OF_CARRIER
c width of carrier
CABLES
cables
CONNECTION_SPACING
connection spacing
CONSTRAINTS
constraints
COPYRIGHT
copyright
Copyright © 2021 TURF
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DECK
deck
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
DESCRIPTION
description
The Straight Baffle is simple, elegant, and one of the industry’s most dynamic acoustic ceiling systems. Designed to work with standard unistrut hangers, Straight Baffle installs in seconds to transform large volumes of space with flowing aesthetics and acoustic performance.
DESIGN_OPTION
design option
-1
DESIRED_DEPTH
desired depth
DESIRED_LENGTH
desired length
FELTLOCK
feltlock
FIRE_RATING
fire rating
ASTM E-84 – Class A
GRID_EXTENSION
grid extension
0
GRIDLOCK
gridlock
HOST
host
5
INSTRUCTION_SHEET_LINK
instruction sheet link
https://turf.design/acoustic-design-and-installation/
KEYNOTE
keynote
09 51 00
LENGTH
length
MANUFACTURER
manufacturer
TURF Design
MANUFACTURER_ADDRESS
manufacturer address
2737 W Diversey Ave, Chicago, IL 60647
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
844.TURF.OMG
MASSUNIT
massunit
1
MATERIAL
material
9mm PET felt board
MODEL
model
STRAIGHT - System
NUMBER_OF_PANELS
number of panels
OFFSET_FROM_SURFACE
offset from surface
OMNICLASS_NUMBER
omniclass number
23.35.70.24.11.14
OMNICLASS_TITLE
omniclass title
Acoustical Ceilings
PANEL_CLIPS
panel clips
PANEL_SPACING
panel spacing
0.500
PANEL_WIDTH
panel width
0.086
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://turf.design/wp-content/uploads/2017/06/TURF_Straight_CutSheet-28-01-2020.pdf
PRODUCT_NAME
product name
STRAIGHT BAFFLE - System Assembly
PRODUCT_PAGE_URL
product page url
https://turf.design/straight-baffle
RECYCLED_CONTENT_PERCENTAGE
recycled content percentage
60%
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SINGLE_BAFFLE
single baffle
0
SUPPORT_PHONE
support phone
(224) 699-9545
SUSPENSION_SYSTEM
suspension system
THICKNESS
thickness
0.030
THREADED_ROD
threaded rod
UNISTRUT
unistrut
URL
url
https://turf.design/
VERSION
version
2019-v1.0b
WIDTH
width
0.086
WIDTH_OF_ASSEMBLY
width of assembly
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions