??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Ziehl
Description
STR100
Bill of material
STR100
ORDERNO
STR100
ACCURACY
accuracy
±2 % of scale
ALARM
alarm
1 nc contact, operating current principle
CONTAMINATION_LEVEL
contamination level
4000 V
DEGREE_OF_PROTECTION__IP_CODE_
degree of protection (ip-code)
any
DESIGN
design
Housing ....... PA 6.6 Socket ....... PA 6.6 GF25
DIMENSIONS__H_X_W_X_D_
dimensions (h x w x d)
1 x 2.5 mm2
ELECTRICAL_CONTACT_LIFE
electrical contact life
1 x 105 operations with 230 V6 A
EMC___INTERFERENCE_RESISTANCE
emc - interference resistance
class B, EN 61326
EMC___INTERFERENCE_TRANSMISSION
emc - interference transmission
100 %
FACTOR_OF_REDUCTION_AT_COS__Φ___0_3
factor of reduction at cos. ϕ = 0.3
0.5
FITTING_POSITION
fitting position
35mm standard rail EN 60715 or with M4 screws
FLAME_CLASS
flame class
82 x 42 x 121 mm
HYSTERESIS
hysteresis
10 °C (±25 %)
INTERNAL_FUSE
internal fuse
T 0.16 A time-lag (or slow blow 0.25 A)
LINE_COMPENSATION
line compensation
0.5 Ώ normally
LINE_CONNECTION_SOLID_WIRE
line connection solid wire
1 x 1.5 mm2
MATERIAL
material
UL 94 V-2 UL 94 HB
MAX__AMBIENT_TEMPERATURE
max. ambient temperature
built-in type, pluggable
MECHANICAL_CONTACT_LIFE
mechanical contact life
3 x 107 operations
MOUNTING
mounting
1 mm at 25 Hz 10 g at 25 …100 Hz
ON_PERIOD
on period
0...50 °C EN 600068-2-2 Dry Heat
OVERVOLTAGE_CATEGORY
overvoltage category
EN 61000-6-2, EN 61326
POWER_CONSUMPTION
power consumption
2 W
RATED_IMPULSE_VOLTAGE
rated impulse voltage
III
RATED_INSULATION_VOLTAGE_UI
rated insulation voltage ui
2 (normal)
RATED_OPERATIONAL_CURRENT_IE
rated operational current ie
2 A AC15 400V 2 A DC13 24 V 3 A AC15 230V
RATED_SUPPLY_VOLTAGE_US
rated supply voltage us
AC 230 V DC 24 V
RECOMMENDED_FUSE
recommended fuse
4 A quick acting
RESET
reset
internal reset button or contact (no) Y1, Y2
RESET_PUSH_BUTTON_Y1__Y2
reset push-button y1, y2
1 V 1 mA DC
SENSOR_CONNECTION
sensor connection
2-wire Pt 100 RTD according EN 60751IEC 751 α = 0.00385
SHOCK_RESISTANCE
shock resistance
app. 300 g
STRANDED_WIRE_WITH_FERRULES
stranded wire with ferrules
Housing ....... IP 40 Socket....... IP 20
SWITCHING_CHARACTERISTIC_MINIMUM
switching characteristic minimum
AC 250 V
SWITCHING_CURRENT
switching current
max. 6 A
SWITCHING_POWER__RESISTIVE_LOAD_
switching power (resistive load)
max. 2000 VA max.48 W at DC 24 V
SWITCHING_VOLTAGE
switching voltage
max. AC 400 V max. DC 300 V
TEMPERATURE_FACTOR
temperature factor
0.2 K10 °C
TEMPERATURE_LIMIT
temperature limit
adjustable, see temperature range
TERMINAL_CURRENT_MAX_
terminal current max.
3.15 mA
TERMINAL_VOLTAGE_MAX_
terminal voltage max.
15 V open terminals 2 V with Pt 100 and highest temperature
TOLERANCE_VOLTAGE
tolerance voltage
50 60 Hz
VIBRATION_RESISTANCE
vibration resistance
10 g for 20 ms, 20 g for 4 ms
WE_RECOMMEND_AN_RS_SUPPRESSOR_TO_AVOID_HIGH_VOLTAGE_SPIKES_WHEN_A_CONTACTOR_IS_CONNECTED_
we recommend an rs-suppressor to avoid high voltage spikes when a contactor is connected.
1 no, potential-free
NAME
name
STR100
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions