??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Я согласен, что мои данные могут быть переданы потенциальным создателям каталога
Catalog navigation
Выбор CAD модели
Доступные продукты: 2
HELP_VARIABLE
Company
Cef
Description
Stool
Bill of material
CEF-Imagination-Island_Metal_Stool
ORDERNO
CEF-Imagination-Island_Metal_Stool
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
E2020200
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
16.246
DESCRIPTION
description
Metal Stool Options 24"
DESIGN_OPTION
design option
-1
DIST_SUPPORT
dist support
20.016
HEIGHT
height
24.000
HOST
host
0
KEYNOTE
keynote
12500
LOW_EMITTING_FINISH
low emitting finish
1
LOW_EMITTING_MATERIAL
low emitting material
1
MANUFACTURER
manufacturer
CEF Custom Educational Furnishings
MASSUNIT
massunit
1
MODEL
model
MS-XX-24
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
PERCENTAGE_OF_RECYCLED_CONTENT
percentage of recycled content
0
ROOM_CALCULATION_POINT
room calculation point
0
SALVAGE_OR_REUSE
salvage or reuse
1
SHARED
shared
0
TYPE_COMMENTS
type comments
Imagination Island
URL
url
www.cefinc.con
VERSION
version
2016
WIDTH
width
16.246
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Предпросмотр
Форматы
Файлы
3D
2D

Embedded user actions