??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
ACTIU
Description
STAY
Bill of material
Headrest
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ARMREST
armrest
ASSEMBLY_CODE
assembly code
E2020200
BACK_HEIGHT
back height
52
BASE_HEIGHT
base height
36
CAT_LOGO_PRODUCTO
catálogo producto
https://actiucdn.net/uploads/files/productos/ficha_tecnica/sillas-oficina-stay-ficha-tecnica-en.zip
CERTIFICADOS
certificados
https://actiucdn.net/uploads/files/productos/certificados/sillas-oficina-stay-certificados-es.zip
CONTACTO_FABRICANTE
contacto fabricante
https://www.actiu.com/en/contact/
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
A high quality and competitive task chair
DESIGN_OPTION
design option
-1
DETAIL__NO_ARMREST___NO_HEADREST
detail_ no armrest + no headrest
DETAIL_ARMREST
detail_armrest
DETAIL_ARMREST___HEADREST
detail_armrest + headrest
DETAIL_HEADREST
detail_headrest
HEADREST
headrest
HOST
host
0
MANUFACTURER
manufacturer
Actiu
MASSUNIT
massunit
1
MODEL
model
Stay
OMNICLASS_NUMBER
omniclass number
23.40.20.00
OMNICLASS_TITLE
omniclass title
General Furniture and Specialties
ROOM_CALCULATION_POINT
room calculation point
0
SEAT_HEIGHT
seat height
53
SHARED
shared
0
TOTAL_HEIGHT
total height
105
TYPE_COMMENTS
type comments
48/53 x 39/46 x 94/105 cm
URL
url
www.actiu.com
URL_PRODUCTO
url producto
https://www.actiu.com/en/furniture/office-chairs/trim/
VERSION
version
2016
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions