??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
cyclesafe
Description
Staple Rack
Bill of material
Staple Bike Rack, Crossbar, Surface Mount
ORDERNO
Staple Bike Rack, Crossbar, Surface Mount
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2040500
CATEGORY
category
CHANNEL_RAIL_MOUNT
channel rail mount
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Bike Rack
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FINISH
finish
HEIGHT
height
2.979
HOST
host
0
IN_GROUND_MOUNT
in ground mount
0
KEYNOTE
keynote
LEED
leed
http://cyclesafe.com/leed/
LENGTH
length
2.833
MANUFACTURER
manufacturer
CycleSafe
MASSUNIT
massunit
1
MATERIAL
material
Sch. 40 steel pipe
MODEL
model
Staple
MOUNTING_PLATES
mounting plates
1
OMNICLASS_NUMBER
omniclass number
23.40.10.11.11
OMNICLASS_TITLE
omniclass title
Bicycle Racks
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://cyclesafe.com/pdf/racks/staple/images/S-Rack%20%7BBraced%7D%20Surface%20&%20Ground%20%7BDims%7D.pdf
PRODUCT_NAME
product name
Classic Bike Racks
PRODUCT_PAGE_URL
product page url
http://cyclesafe.com/bike-racks/staple-racks/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SPECIFICATION
specification
http://cyclesafe.com/pdf/racks/u-racks/classic/Bike-U-Rack-Specifications.pdf
STYLE
style
2 inch square steel tubing with cross bar
SURFACE_MOUNT
surface mount
1
TYPE_COMMENTS
type comments
Surface Mount
TYPE_IMAGE
type image
TYPE_NAME
type name
UNDERGROUND_DEPTH
underground depth
0
URL
url
http://cyclesafe.com/
VERSION
version
Autodesk Revit Architecture 2010
WIDTH
width
0.167
WORK_PLANE_BASED
work plane-based
0
NAME
name
Staple Bike Rack, Crossbar, Surface Mount
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions