??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Armstrong Medical
Description
Standard Steel 30 6-Drawer Breakaway Locking Emergency Cart, Red with Deluxe Emergency Accessory Package
Bill of material
Standard Steel 30 6-Drawer Breakaway Locking Emergency Cart, Red with Deluxe Emergency Accessory Package
ORDERNO
Standard Steel 30 6-Drawer Breakaway Locking Emergency Cart, Red with Deluxe Emergency Accessory Package
VAR04_CSI
04 csi
11 73 00
VAR95_CSI
95 csi
11730
ALWAYS_VERTICAL
always vertical
1
ANS_2
ans 2
1
AOB_1
aob 1
1
ASSEMBLY_CODE
assembly code
E1020810
BUMPER_MATERIAL
bumper material
CASTER_HOUSING_MATERIAL
caster housing material
CASTER_MATERIAL
caster material
CATEGORY
category
COLORS
colors
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48.000
DEPTH
depth
25
DESCRIPTION
description
Standard Steel Red 6-Drawer, Breakaway Lock, 30in.With EB-1
DESIGN_OPTION
design option
-1
EXTERNAL_FINISH
external finish
FAMILY_NAME
family name
HANDLE
handle
HANDLE_GRIP
handle grip
HEIGHT
height
46.250
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
Armstrong Medical Industries, INC.
MANUFACTURER_ADDRESS
manufacturer address
575 Knightsbridge Parkway P.O. Box 700 Lincolnshire, IL 60069-0700
MANUFACTURER_EMAIL
manufacturer email
mailto:quotes@armstrongmedical.com
MANUFACTURER_FAX
manufacturer fax
1-847-913-0138
MANUFACTURER_PHONE
manufacturer phone
1-847-913-0101
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1-800-323-4220
MASSUNIT
massunit
1
MATERIAL
material
Steel
MODEL
model
AR-6-EB-1
OMNICLASS_NUMBER
omniclass number
23.40.70.11
OMNICLASS_TITLE
omniclass title
Scientific and Medical Equipment and Furnishings
PART_TYPE
part type
0
PIV_1
piv 1
1
PRODUCT_PAGE_URL
product page url
http://www.armstrongmedical.com/index.cfm/go/product.detail/sec/1/ssec/2/cat/3/fam/2353
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SUBCATEGORY
subcategory
Cart
SURFACE_FINISH
surface-finish
POWDER COAT
TEXTURE
texture
SMOOTH
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.armstrongmedical.com/index.cfm
WEIGHT
weight
165
WIDTH
width
33.500
WORK_PLANE_BASED
work plane-based
1
NAME
name
Standard Steel 30 6-Drawer Breakaway Locking Emergency Cart, Red with Deluxe Emergency Accessory Package
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions