??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Avid CNC
Description
Standard Rack and Pinion Drive, NEMA 34
Bill of material
crp301_00
ORDERNO
crp301_00
DESCRIPTION
description
Our Standard Rack and Pinion Drive system is perfect for larger format machines, 4' x 8', 5' x 5', and larger. This NEMA 34 R&P Drive system features 4 times the torque capacity of our NEMA 23 R&P Drive system by using larger series belts and pulleys. They are designed to mount directly to one of our Extended Linear Carriages riding on a horizontal cold rolled steel rail (must overhang 1530 or 3030 extrusion by 1/2), and interface with our Gear Rack that can be mounted using our Rack Clamps. Multiple lengths of gear rack can be combined to achieve longer travel lengths. Extended linear carriage, gear rack, and rack clamps are sold separately. The included EZ-tension kit allows for simple adjustment of the mesh force into the rack. It integrates seamlessly with our extended linear carriages and is still compatible with our rack clamps for easy machine setup. Due to the higher torques of NEMA 34 motors, this system features a 2:1 reduction instead of the 3:1 reduction on our NEMA 23 system for higher speeds. If you prefer a lower reduction for more power and less speed, this is available in our NEMA 34 PRO R&P drives.
PRODUCT_NOTES
product notes
Our R&P drives interface with 20 pitch, 20 degree pressure angle Gear Rack, which we offer in convenient spliceable sections: Gear Rack, 52 Gear Rack, 39 (1 meter) Simply mount rack to the extrusion underneath the rail using our innovative rack clamps and combine lengths of rack to get the travel you desire. MACH Settings for R&P: The R&P system is based on a pinion with a 1 pitch circle. The total linear distance traveled per revolution of the pinion is thus 3.14159. With the NEMA 34 R&P 2:1 reduction, this means that the distance traveled per motor revolution is 3.14159 / 2, or 1.5708. If you have a stepper with 200 steps per revolution, this means you have 200 / 1.5708 = 127.324 steps per inch, or 0.007854 per step. With 10x microstepping (like in the G201x or G203V), you would have 1273.2 steps per inch, or 0.0007854 per step.
WHAT_S_INCLUDED
what's included
(1) Motor mount pivot plate (4) 1/4-20 x 3/4 socket head cap screw (for motor mounting) (4) 1/4-20 hex nut (for motor mounting) (1) Pivot shoulder bolt, with precision shim (1) NEMA 34 R&P Drive Spindle with mounting hardware (1) NEMA 34 R&P Motor Pulley with 3/8 bore (optional 1/4 bore pulley available) (1) NEMA 34 R&P Drive Belt (1) Standard EZ R&P Tension Kit
NAME
name
crp301_00
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions