??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Wausau Window and Wall Systems
Description
Standard 2200, 2250, 3250 and 4250
Bill of material
Standard 2200, 2250, 3250 and 4250
ORDERNO
Standard 2200, 2250, 3250 and 4250
VAR2250I_INVENT
2250i invent
1
VAR3250I_INVENT
3250i invent
0
VAR4250I_INVENT
4250i invent
0
ALLOWABLE_AIR
allowable air
0.10 cfm/sqft at 6.24 psf
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
BEAD_OFFSET_FROM_CENTER
bead offset from center
0
BEAD_THICKNESS
bead thickness
0.010
BEAD_WIDTH
bead width
0
BOTTOM_LIGHT_PROJECT_OUT
bottom light project out
1
CATEGORY
category
CONFIGURATION_NUMBER
configuration number
1
CONSTRUCTION_TYPE
construction type
COST
cost
0
CRF
crf
46 to 65
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_SILL_HEIGHT
default sill height
3
DEPTH_2250_3250_4250
depth_2250_3250_4250
2250
DESCRIPTION
description
8250 Series Windows
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FIXED_BEAD
fixed bead
0
FIXED_HORIZ_ARRAY_WIDTH
fixed horiz array width
2.812
GLASS_OFFSET
glass offset
0.115
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0.100
HEIGHT
height
6
HEIGHT_OF_FIXED_ARRAY
height of fixed array
3
HORIZ_2_SINGLE
horiz 2 single
0
HORZ_ARRAY
horz array
1
HORZ_FIXED_SINGLE
horz fixed single
0
HOST
host
1
INVENT
invent
1
KEYNOTE
keynote
LEG_HEIGHT
leg height
0.109
LIGHT_1_HEIGHT
light 1 height
1.599
LIGHT_2_HEIGHT
light 2 height
3
MANUFACTURER
manufacturer
Wausau Windows and Wall Systems
MASSUNIT
massunit
1
MODEL
model
8250 Series
NFRC_U_FACTOR
nfrc u-factor
0.34 to 0.64 BTU/hr.sqft. F
NUMBER_OF_FIXED_HORIZ
number of fixed horiz
3
NUMBER_OF_HORIZONTALS
number of horizontals
3
OFFSET_OF_ARRAY
offset of array
3
OFFSET_OF_FIXED_HORIZ
offset of fixed horiz
1.599
OMNICLASS_NUMBER
omniclass number
23.30.20.00
OMNICLASS_TITLE
omniclass title
Windows
OPERATION
operation
PRODUCT_URL
product url
http://www.wausauwindow.com/index.cfm?pid=44&pageTitle=Product%20Detail&prID=10
R_VALUE
r value
1.56 to 2.94
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
6.083
ROUGH_WIDTH
rough width
3.083
SASH_BOTTOM_SINGLE_LIGHT
sash bottom_single light
1
SHARED
shared
0
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0
STC
stc
31 to 42
THERMAL_RESISTANCE__R_
thermal resistance (r)
0
TYPE_COMMENTS
type comments
Projected Frame
TYPE_IMAGE
type image
TYPE_NAME
type name
TYPE_OF_WINDOW
type of window
UPPER_LIGHT_HEIGHT_CONFIGURATION_NUMBER_4
upper light height_configuration number 4
3
URL
url
www.wausauwindow.com
VEIW_2
veiw_2
0
VIEW_2_LIGHT_1_WIDTH
view 2 light 1 width
2.781
VIEW_2_4
view 2_4
0
VIEW_4
view_4
0
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0
WALL_CLOSURE
wall closure
0
WIDTH
width
3
WINDOW_HEIGHT
window height
6
WINDOW_WIDTH
window width
3
NAME
name
Standard 2200, 2250, 3250 and 4250
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions