??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 18
HELP_VARIABLE
Company
AutomationDirect
Description
Stainless Steel Pneumatic Manifolds
Bill of material
MRS-10CB
ORDERNO
BRAND
brand
NITRA
INLET_PORT
inlet port
ITEM
item
Pneumatic Valve manifold
MATERIAL
material
Stainless steel
MAXIMUM_OPERATING_PRESSURE
maximum operating pressure
3500 psi
MOUNTING_HOLE_SPACING
mounting hole spacing
Standard
NUMBER_OF_STATIONS
number of stations
OUTLET_PORT
outlet port
SHAPE
shape
Rectangular
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions