??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Euronorm Drive Systems
Description
Stainless steel motor 63B 0,18kW 1500rpm B5 230400V 50Hz
Bill of material
Stainless steel motor 63B 0,18kW 1500rpm B5 230400V 50Hz
ORDERNO
Stainless steel motor 63B 0,18kW 1500rpm B5 230400V 50Hz
COS_Φ
cos φ
0.62
EFFICIENCY_CLASS
efficiency class
HOUSING_MATERIAL
housing material
AISI 316
IP_CLASS
ip class
IP 69K
ISTIN
istin
7.5
MOTORSIZE
motorsize
63
MOUNTING
mounting
B5
POLES
poles
4
POWER
power
0.18 [kW]
RATED_CURRENT_IN___400V
rated current in – 400v
0.56 [A]
RATED_RPM
rated rpm
1430 [rpm]
SUBGROUP
subgroup
IP 69K TENV
T
t
1.2 [Nm]
TMAXTN
tmaxtn
4.5
TSTTN
tsttn
3.5
VARIABLE_FREQUENCY_DRIVE_COMPATIBLE
variable frequency drive compatible
Yes
VOLTAGE
voltage
230400V 50Hz
WEIGHT
weight
12 [kg]
Η___100_
η – 100%
75
NAME
name
Stainless steel motor 63B 0,18kW 1500rpm B5 230400V 50Hz
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions