??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
AutomationDirect
Description
Stainless Steel Factor 1 Sensing (8mm)
Bill of material
KSE-AP-3F
ORDERNO
ADDITIONAL_INFORMATION
additional information
Purchase cable separately
ADJUSTABLE
adjustable
No
BARREL_TYPE
barrel type
Threaded
CONNECTION
connection
3-pin M8 quick-disconnect
HOUSING_MATERIAL
housing material
316 stainless steel
HOUSING_SIZE
housing size
8mm diameter x 40mm body
INCLUDES
includes
Mounting hardware
IO_LINK_COMPATIBLE
io-link compatible
No
IP_RATING
ip rating
IP65 IP66 IP67 IP68 IP69K
ITEM
item
Proximity sensor
MOUNTING_TYPE
mounting type
NUMBER_OF_WIRES
number of wires
3
OPERATING_VOLTAGE
operating voltage
10-30 VDC
OPERATION_MODE
operation mode
N.O. output
SENSING_DISTANCE
sensing distance
SENSING_METHOD
sensing method
Triple sensing, factor 1
SENSOR_TYPE
sensor type
Inductive
SHAPE
shape
Tubular
SWITCHING_FREQUENCY
switching frequency
2 kHz
SWITCHING_OUTPUT
switching output
PNP
WELD_FIELD_IMMUNE
weld field immune
Yes
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions