??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 15
HELP_VARIABLE
Company
Reelcraft Industries
Description
Stainless Steel Cord Reels
Bill of material
LS 5425 123 X – 123 25 ft. Flying Lead Power Cord Reel
ORDERNO
AMPS
amps
AWG
awg
12
CONDUCTORS
conductors
3
CORD_ENDING
cord ending
CORDCABLE_INCLUDED
cordcable included
CORDCABLE_LENGTH
cordcable length
SERIES
series
LS 5000
TYPE
type
SJEOOW
UPC
upc
VOLTS
volts
125
WEIGHT
weight
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions