??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 8
HELP_VARIABLE
Company
1-800-BOLLARDS
Description
Stainless Steel Bollard Covers
Bill of material
6″ Stainless Steel Bollard Covers
ORDERNO
VAR10_IN_BOLLARD
10 in bollard
0
VAR12_IN_BOLLARD
12 in bollard
0
VAR4_IN_BOLLARD
4 in bollard
0
VAR6_IN_BOLLARD
6 in bollard
1
VAR8_IN_BOLLARD
8 in bollard
0
ALWAYS_VERTICAL
always vertical
1
ASSEMBLY_CODE
assembly code
G2010400
BOLLARD_RADIUS
bollard radius
0.277
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DESCRIPTION
description
Stainless Steel Bollard Cover
DESIGN_OPTION
design option
-1
DOME
dome
0
DOME_HEIGHT
dome height
0.160
DOME_OFFSET
dome offset
0.243
FAMILY_NAME
family name
FINISH
finish
FLAT
flat
1
HEIGHT
height
3
HOST
host
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
1-800-BOLLARDS
MASSUNIT
massunit
1
MODEL
model
Bollard Cover
OMNICLASS_NUMBER
omniclass number
23.15.10.11.21
OMNICLASS_TITLE
omniclass title
Traffic Safety Barriers and Protections
PART_TYPE
part type
0
PRODUCT_DOCUMENTATION_LINK
product documentation link
https://1800bollards.com/product-category/bollard-covers/
PRODUCT_NAME
product name
Bollard Covers
PRODUCT_PAGE_URL
product page url
https://1800bollards.com/product-category/bollard-covers/
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SLOPED
sloped
0
SLOPED_OFFSET
sloped offset
0.554
STAINLESS_STEEL
stainless steel
1
THICKNESS
thickness
0.554
TYPE_COMMENTS
type comments
6 in Nominal Diameter
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
https://1800bollards.com/
VERSION
version
2017
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions