??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Výběr CAD modelu
Available products: 30
HELP_VARIABLE
Company
Reelcraft Industries
Description
Stainless Steel Air Hose Reels
Bill of material
D9200 OLSSW-S – 12 in. x 75 ft. Stainless Steel Hose Reel
ORDERNO
HOSE_I_D_
hose i.d.
HOSE_INCLUDED
hose included
No
HOSE_LENGTH
hose length
HOSE_O_D_
hose o.d.
INLET
inlet
MAX_TEMPERATURE
max temperature
210 °F
PRESSURE
pressure
500 psi
REEL_OUTLET
reel outlet
SERIES
series
UPC
upc
WEIGHT
weight
NAME
name
GUIDE_ROLLER_POSITION
guide roller position
Preview - Generation
Náhled
Formáty
Files
3D
2D

Embedded user actions