??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 2
HELP_VARIABLE
Company
9to5 Seating
Description
Stacking
Bill of material
Kelley - 1060
ORDERNO
ALWAYS_VERTICAL
always vertical
1
ARM
arm
ARMS
arms
ASSEMBLY_CODE
assembly code
E2020200
BROCHURE_URL
brochure url
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
HOST
host
0
KEYNOTE
keynote
LEG_BASE
leg base
MANUFACTURER
manufacturer
MANUFACTURER_ADDRESS
manufacturer address
3211 Jack Northrop Ave,Hawthorne,CA 90250
MANUFACTURER_EMAIL
manufacturer email
mailto:sales@9to5seating.com
MANUFACTURER_FAX
manufacturer fax
866.925.SEAT (7328)
MANUFACTURER_PHONE
manufacturer phone
MASSUNIT
massunit
1
MODEL
model
OMNICLASS_NUMBER
omniclass number
23.40.70.14.64.11
OMNICLASS_TITLE
omniclass title
Office Furniture
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PRODUCT_LINE
product line
Seating
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
PRODUCT_TYPE
product type
ROOM_CALCULATION_POINT
room calculation point
0
SEAT
seat
SHARED
shared
0
SUBCATEGORY
subcategory
Chair
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.9to5seating.com/
VERSION
version
2012
WORK_PLANE_BASED
work plane-based
0
NAME
name
VAR04_CSI
04 csi
VAR95_CSI
95 csi
APPLICATION_SPACE
application space
CUSION
cusion
CUSION_AND_BACK_REST
cusion and back rest
FRAME_FINISH
frame finish
LEG
leg
MANUFACTURER_PHONE_TOLL_FREE
manufacturer phone toll free
SEAT_BASE
seat base
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions