??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Friedemann Wagner
Description
ZWP SES-4
Bill of material
ZWP SES-4
ORDERNO
ZWP SES-4
ADJUSTMENT_RANGE____
adjustment range [°]
90°+-20°
AIR_CONSUMPTION_PER_CYCLE__CM__
air consumption per cycle [cm³]
32
AIR_PRESSURE_CONNECTION
air pressure connection
M5
CONTROL
control
32 way-valve monostable
DAMPING
damping
none
DIAMETER_OF_CYLINDER__MM_
diameter of cylinder [mm]
36
DREHMEFF_DRUCK_6BAR__NM_
drehmeff.druck 6bar [nm]
1
DREHMEFF_DRUCKLOS6BAR__NM_
drehmeff.drucklos6bar [nm]
3
DREHMTHEO_DRUCK6BAR__NM_
drehmtheo.druck6bar [nm]
1,62
DREHMTHEO_DRUCKLOS6BAR__NM_
drehmtheo.drucklos6bar [nm]
4,33
INTEGRATION_LUFT_SIGNAL
integration luft-signal
0-0
ITEM_NO
item no
000000001819
MA_NR
ma-nr
260702
MA_TYP
ma-typ
ZP-SES-4-36
MATERIAL_HOUSING
material housing
high-strength Al, anodized
NUMBER_OF_CYLINDERS
number of cylinders
1
PRESSURE_RANGE
pressure range
4-8 bar
REPEAT_ACCURACY____
repeat accuracy [°]
0,05°
WEIGHT__KG_
weight [kg]
0.38
NAME
name
ZWP SES-4
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions