??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Designplan Lighting
Description
Zelos Wall Max
Bill of material
Zelos Wall Max
ORDERNO
Zelos Wall Max
ALWAYS_VERTICAL
always vertical
1
APPARENT_LOAD
apparent load
0
APPLICATIONENVIRONMENT
applicationenvironment
Internal or External
ASSEMBLY_CODE
assembly code
AUTHOR
author
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
CEAPPROVAL
ceapproval
Yes
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DALIDIMMING_MONITORING
dalidimming/monitoring
add suffix /DALI
DEFAULT_ELEVATION
default elevation
0
DEFAULTELEVATION
defaultelevation
0
DESCRIPTION
description
n/a
DESIGN_OPTION
design option
-1
DOWNWARDCOMPONENT
downwardcomponent
98.8 %
EFFICACY
efficacy
70lm/W
EMBODIEDCARBON
embodiedcarbon
n/a
EMERGENCY
emergency
Optional
EMITFROMLINELENGTH
emitfromlinelength
0
ENIVORNMENTPRODUCTDECLARATION
enivornmentproductdeclaration
n/a
EXTRAWIDEOPTICS_SUPPLIEDWITHCLEARDIFFUSER_
extrawideoptics(suppliedwithcleardiffuser)
add suffix /XW
FAMILY_NAME
family name
GLASS
glass
GREENGUIDEFORSPECIFICATION
greenguideforspecification
n/a
HEIGHT
height
214
HOST
host
1
HT
ht
IKRATING
ikrating
IK16
INTEGRAL3HOURDURATIONEMERGENCY
integral3hourdurationemergency
add suffix /EM3
INTENDEDMARKET
intendedmarket
Commercial
IPRATING
iprating
IP65
KEYNOTE
keynote
n/a
LAMP
lamp
LAMPS
lamps
LED Array
LED
led
Yes
LENGTH
length
162.000
LIFECYCLEANALYSIS
lifecycleanalysis
0
LIGHT_SOURCE
light source
0
LIGHTFIXTUREMOUNTINGTYPE
lightfixturemountingtype
Wall Mounting
LIGHTMATERIAL
lightmaterial
LIGHTOUTPUTDOWN
lightoutputdown
98.8 % down
LIGHTOUTPUTPATTERN
lightoutputpattern
n/a
LIGHTOUTPUTUP
lightoutputup
0.2% up
LOAD
load
20W
LOCATIONOFMANUFACTURER
locationofmanufacturer
Sutton, Surrey, UK
LUM_LMS
lum/lms
1400lms
MANUFACTURER
manufacturer
Designplan Lighting Ltd
MANUFACTURERADDRESS
manufactureraddress
Designplan Lighting Ltd, 16 Kimpton Park Way, Sutton, SM3 9QS Registered in England No 784246
MANUFACTURERPARTDESCRIPTION
manufacturerpartdescription
MANUFACTURERTEL
manufacturertel
+44 (0) 20 8254 2000
MANUFACTURERWEBSITE
manufacturerwebsite
www.designplan.co.uk
MASSUNIT
massunit
1
MATERIALINGREDIENTREPORTING
materialingredientreporting
n/a
MATTBLACKFINISH
mattblackfinish
replace C49 with C04
MATTSILVERFINISH
mattsilverfinish
replace C49 with C48
MATTWHITEFINISH
mattwhitefinish
replace C49 with C46
MODEL
model
TLSW/1900NW/XC49
OMNICLASS_NUMBER
omniclass number
23.80.70.00
OMNICLASS_TITLE
omniclass title
Lighting
OVERALLLIGHTOUTPUTRATIO
overalllightoutputratio
100%
PART_TYPE
part type
0
PHOTOCELL
photocell
add suffix /PEC
PRODUCTLITERATURE
productliterature
n/a
PRODUCTRANGE
productrange
Zelos Wall Max
RESPONSIBLEEXTRACTIONOFMATERIALS
responsibleextractionofmaterials
n/a
RESPONSIBLESOURCINGOFMATERIALS
responsiblesourcingofmaterials
n/a
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDEENTRY
sideentry
add suffix /HH
TEMP
temp
4000K
TOPENTRY
topentry
Please contact technical sales
TOTALLIGHTOUTPUT
totallightoutput
1400lms
TYPE_COMMENTS
type comments
n/a
TYPE_IMAGE
type image
TYPE_NAME
type name
UPWARDCOMPONENT
upwardcomponent
0.2%
URL
url
n/a
URLTOENERGYTECHNOLOGYLIST
urltoenergytechnologylist
n/a
WARMWHITELEDS_3000K_
warmwhiteleds(3000k)
replace NW with WW
WATTAGE_COMMENTS
wattage comments
WEIGHT
weight
4.5KG
WIDTH
width
362
NAME
name
Zelos Wall Max
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions