??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUO PRECISION
Description
Z Lift Stages
Bill of material
LV-3047-1
ORDERNO
LV-3047-1
CLAMP_METHOD
clamp method
Clamp plate
DIRECTION_OF_TRAVEL
direction of travel
Z axis one direction
GUIDING_METHOD
guiding method
V-grooved and Crossed rollers
LEAD_OF_ACTUATOR
lead of actuator
0.5mm
LOAD_CAPACITY
load capacity
14.7N (1.5kgf)
MATERIAL_SURFACE_TREATMENT
material surface treatment
Aluminum alloy Black Alumite
MINIMUM_RESOLUTION
minimum resolution
0.003mm
SCALE_INTERVAL
scale interval
Micrometer head 0.01mm
STANDARD_ACCESSORIES
standard accessories
Mounting screw Hexagon socket head cap screw M2, 4 screws
TABLE_SIZE
table size
30mm×30mm
TRANSFER_MECHANISM
transfer mechanism
CMH-6.5F (Standard micrometer head)
TRAVEL
travel
0~5mm
TRAVEL_ACCURACY
travel accuracy
Straightness (horizontal and vertical) 0.003mm
WEIGHT
weight
0.07kg
NAME
name
LV-3047-1
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions