??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Big Ass Fans
Description
Yellow Jacket
Bill of material
Yellow Jacket
ORDERNO
Yellow Jacket
ASSEMBLY_CODE
assembly code
AVERAGE_POWER_USAGE_MAX
average power usage max
410
AVERAGE_POWER_USAGE_MIN
average power usage min
400
BLADE_DESIGN
blade design
3-Dimensional Progressive Pitch Blades
BLADE_DIAMETER
blade diameter
2.5
BLADE_MATERIAL
blade material
3-Dimensional Progressive Pitch Blades
CATEGORY
category
CONTROLLER_SPEED
controller speed
Variable Speeds From 1 to 10
COST
cost
0
CURRENT_SPEED_MAX
current speed max
0.31/5.3 A
CURRENT_SPEED_MIN
current speed min
0.38/6.8 A
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
FAN_CONFIGURATION
fan configuration
Please Confirm Configuration With Cut Sheet
FAN_GUARDS
fan guards
1/8 in. Steel Spiral Guards, OSHA Compliant
FAN_HEIGHT
fan height
3.5
FAN_WEIGHT
fan weight
105
HOST
host
5
HOUSING_MATERIAL
housing material
High Density Polyethylene With Vibration Dampening Properties
INPUT_POWER_MAX
input power max
200–250 VAC, 50/60 Hz, 1 Phase
INPUT_POWER_MIN
input power min
100–125 VAC, 50/60 Hz, 1 Phase
INSTALLATION_URL
installation url
http://cdn2.bigassfans.com/onlineguides/yellowjacket/Yellow-Jacket-Install-Guide-Online.pdf?_ga=1.109860737.581385523.1468492949
KEYNOTE
keynote
LOCKING_POSITION_MECHANISM
locking position mechanism
180° of Vertical Adjustments Without Tools
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
Big Ass Fans
MASSUNIT
massunit
1
MODEL
model
Yellow Jacket
MOTOR_MATERIAL
motor material
MOTOR_RATING
motor rating
0.5hp (0.37kw)
MOTOR_SPEED
motor speed
300–1300 RPM
MOTOR_TYPE
motor type
IP45 Equivalent ECM Motor
OMNICLASS_NUMBER
omniclass number
23.75.35.17.17.11
OMNICLASS_TITLE
omniclass title
Ceiling Fans
PART_TYPE
part type
0
POWER_CORD
power cord
10ft; 110-125V Only
PRODUCT_PAGE_URL
product page url
http://www.bigassfans.com/products/yellow-jacket/
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SOUND_LEVEL_AT_MAX_SPEED
sound level at max speed
70 dBA
SPECIFICATION_URL
specification url
http://docs.bigassfans.com/tech-specs/Yellow-Jacket-Spec-Sheet.pdf?_ga=1.142898097.581385523.1468492949
SUPPORT
support
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UNIT
unit
URL
url
http://www.bigassfans.com/
VERSION
version
2018
WARRANTY
warranty
5 years main fan unit, 1 year mister/oscillator
NAME
name
Yellow Jacket
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions