??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Accurate Bushing
Description
YAS(Smith)
Bill of material
YAS-08
ORDERNO
VAR_A__BORE
(a) bore
VAR_A__BORE_TOLERANCE
(a) bore tolerance
+.0000-.0007
VAR_C__OUTER_RACE_WIDTH
(c) outer race width
VAR_C__OUTER_RACE_WIDTH_TOLERANCE
(c) outer race width tolerance
+.000-.005
VAR_D__MIN__CLAMP_DIA_
(d) min. clamp dia.
VAR_D__ROLLER_O_D_
(d) roller o.d.
VAR_D__ROLLER_O_D__TOLERANCE
(d) roller o.d. tolerance
+.0000-.0010
VAR_E__END_RING_DIA_
(e) end ring dia.
VAR_P__LUBE_GROOVE_WIDTH
(p) lube groove width
VAR_R__RADIUS_OR_45__CHAMFER
(r) radius or 45° chamfer
0.032
VAR_T__TRACK_CONTACT_WIDTH_MIN_
(t) track contact width min.
VAR_W__OVERALL_WIDTH
(w) overall width
VAR_W__OVERALL_WIDTH_TOLERANCE
(w) overall width tolerance
+.000-.005
LIMIT_LOAD_RATING__LBF_
limit load rating (lbf)
RATING_AS_A_TRACK_ROLLER__LBF_
rating as a track roller (lbf)
RECOMM__SHAFT_DIA__PRESS_FIT_MAX_
recomm. shaft dia. press fit max.
RECOMM__SHAFT_DIA__PRESS_FIT_MIN_
recomm. shaft dia. press fit min.
RECOMM__SHAFT_DIA__SLIP_FIT_MAX_
recomm. shaft dia. slip fit max.
RECOMM__SHAFT_DIA__SLIP_FIT_MIN_
recomm. shaft dia. slip fit min.
SMITH_BEARING__NUMBER
smith bearing® number
TRACK_CAPACITY_40HRC__LBF_
track capacity 40hrc (lbf)
WEIGHT__LBS_
weight (lbs)
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions