??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TOYO
Description
XYTB870_G - Multi Axis Belt Type
Bill of material
XYTB870-G1-550-100-M-C
MODEL
Model
XYTB870
COMBINATION
Combination
CD
Combaination Direction
XSTROKE
X Stroke
mm
Enter value for XSTROKE
X Stroke
mm
cm
inch
ft
XPOS
X Position
mm
Enter value for XPOS
X Position
mm
cm
inch
ft
YSTROKE
Y Stroke
mm
Enter value for YSTROKE
Y Stroke
mm
cm
inch
ft
YPOS
Y Position
mm
Enter value for YPOS
Y Position
mm
cm
inch
ft
MB
Motor Brand
DM
Deliverry Methode
L
1037.5 mm
A
150 mm
M
3 mm
N
10 mm
H
751 mm
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions