??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
CHUO PRECISION
Description
XY Stages
Bill of material
LD-T6039-S6
ORDERNO
CLAMP_METHOD
clamp method
Clamp plate
DIRECTION_OF_TRAVEL
direction of travel
XY axis two directions
GUIDING_METHOD
guiding method
LEAD_OF_ACTUATOR
lead of actuator
0.5mm
LOAD_CAPACITY
load capacity
MATERIAL_SURFACE_TREATMENT
material surface treatment
MOUNTING_POSITION
mounting position
STANDARD_ACCESSORIES
standard accessories
TABLE_SIZE
table size
TRANSFER_MECHANISM
transfer mechanism
TRAVEL
travel
WEIGHT
weight
NAME
name
MINIMUM_RESOLUTION
minimum resolution
MOMENT_RIGIDITY
moment rigidity
PARALLELISM
parallelism
PARALLELISM_OF_MOTION
parallelism of motion
SCALE_INTERVAL
scale interval
TRAVEL_ACCURACY_HV
travel accuracy hv
XY_PERPENDICULARITY
xy perpendicularity
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions