??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CHUO PRECISION
Description
XY Motorized Stages for Microscopes
Bill of material
MSS-100C
ORDERNO
MSS-100C
COMPATIBLE_CABLE
compatible cable
ACB-STM2, ACB-STM3 (sold separately)
DIRECTION_OF_TRAVEL
direction of travel
XY axis two directions
GUIDING_METHOD
guiding method
V-groove and Cross roller
HOME_SENSOR
home sensor
Normally closed contact (break contact, B contact), Photo sensor
LEAD_SCREW
lead screw
1mm
LIMIT_SENSOR
limit sensor
Normally closed contact (break contact, B contact), Photo sensor
LOAD_CAPACITY
load capacity
29.4N ( 3kgf)
LOST_MOTION
lost motion
0.003mm
MATERIAL_SURFACE_TREATMENT
material surface treatment
Aluminum alloy Black alumite
MAXIMUM_SPEED
maximum speed
16mms (8,000pps)
MOTOR
motor
Equivalent to PK523HPA (5-wire type pentagonal connection 0.75 A phase)
POSITIONING_ACCURACY_110STROKE
positioning accuracy 110stroke
X axis0.010mm, Y axis0.010mm
POSITIONING_ACCURACY_FULLSTROKE
positioning accuracy fullstroke
X axis0.040mm, Y axis0.040mm
REPEATABILITY
repeatability
±0.002mm
RESOLUTION
resolution
0.002mm
STANDARD_ACCESSORIES
standard accessories
Aluminum plate
TABLE_SIZE
table size
205mm×183mm
TRAVEL
travel
XY axis±50mm
TRAVEL_ACCURACY
travel accuracy
Straightness 0.010mm (horizontal), 0.015mm (vertical)
WEIGHT
weight
3.5kg (without Aluminum plate)
NAME
name
MSS-100C
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions