??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

Consento la trasmissione dei miei dati ai produttori di cataloghi
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Connect Tech
Description
XtremePSU-UC Power Supply
Bill of material
QQ8WS6J0I
ORDERNO
QQ8WS6J0I
VAR_12V_OUTPUT
+12v output
5A maximum continuous for full -40 to +85 range
VAR_5V_OUTPUT
+5v output
10A maximum continuous for full -40 to +85 range
VAR_5V_STANDBY
+5v standby
1A maximum continuous for full -40 to +85 range
CONNECTORS
connectors
Input 5mm pitch standard terminal block header and mating plug, Output 3.5mm pitch standard terminal block header and mating plug
DIMENSIONS
dimensions
PC104 Compliant
INPUT_PROTECTION
input protection
Reverse polarity protection, transient voltage suppression and series fuse
IO
io
1 RS-232, 1x USB 3.0
OPERATING_TEMPERATURE
operating temperature
-40°C to +85°C (-40°F to +185°F)
OUTPUT_PROTECTION
output protection
Overload protection and transient voltage suppression
OUTPUT_REGULATION
output regulation
Less than 1%
POWER_CONSUMPTION
power consumption
115W
POWER_REQUIREMENTS
power requirements
+8V to +36V DC
ULTRA_CAPACITORS
ultra capacitors
11x 10F Ultracapacitors in series – 0.909 farads, Energy Capacity – 262 joules, Expansion capabilities for the addition of external, Ultracapacitor modules
NAME
name
QQ8WS6J0I
Preview - Generation
Anteprima
Formati
File
3D
2D

Embedded user actions