??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Connect Tech
Description
XtremePSU Power Supply
Bill of material
XM0M0JJF1
ORDERNO
VAR_5V_OUTPUT
+5v output
10A maximum continuous for full -40 to +85 range
VAR_5V_STANDBY
+5v standby
1A maximum continuous for full -40 to +85 range
VAR_12V_OUTPUT
-12v output
0.5A maximum continuous for full -40 to +85 range
BUS_EXPANSION_OPTIONS
bus expansion options
PSG001 PC104-Plus (PCI & ISA), PSG002 PC104 (ISA Only), PSG003 PCI-104 (PCI Only), PSG0004 PCIe104 (PCI Express Only), PSG005 PCI104-Express (PCI Express & PCI), PSG006 Embedded (No Bus Connectors)
CONNECTORS
connectors
Output 3.5mm pitch standard terminal block header and mating plug
DIMENSIONS
dimensions
PC104 Compliant
INPUT_PROTECTION
input protection
Reverse polarity protection, transient voltage suppression and series fuse
OPERATING_TEMPERATURE
operating temperature
-40°C to +85°C (-40°F to +185°F)
OPTIONAL
optional
Screw locking flanges for shock and vibration applications
OUTPUT_EFFICIENCY
output efficiency
Up to 93%
OUTPUT_PROTECTION
output protection
Overload protection and transient voltage suppression
OUTPUT_REGULATION
output regulation
Less than 1%
POWER_CONSUMPTION
power consumption
154W
POWER_REQUIREMENTS
power requirements
+6V to +36V DC Input
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions