??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Company
Harkness Screens
Description
Xtech_HarknessScreen_2dAnd3dCinemaScreens_Custom
Bill of material
Perlux140
ORDERNO
ALWAYS_VERTICAL
always vertical
1
AUTHOR
author
Excitech
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
n/a
CONE
cone
1
CONEANGLE
coneangle
CONEDIAMETER
conediameter
2000.000
COST
cost
0
CURVEPERCENT
curvepercent
5
CURVEPERCENTCONTROL
curvepercentcontrol
5
CURVEPERCENTMAX
curvepercentmax
5
CURVEPERCENTMIN
curvepercentmin
0.300
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DIGITALPERFORATION
digitalperforation
‘Digital perforation’ : This perforation type can be used when the front row of seats is further than 4 metres from the screen. Perforation holes are larger than Micro type.
HOST
host
0
IFCEXPORTAS
ifcexportas
n/a
IFCEXPORTTYPE
ifcexporttype
n/a
KEYNOTE
keynote
n/a
MANUFACTURER
manufacturer
HarknessScreensInternationalLtd
MANUFACTURERURL
manufacturerurl
MASSUNIT
massunit
1
MATERIAL
material
PVC
MICROPERFORATION
microperforation
‘Micro perforation’ : This perforation type can be used when the front row of seats is closer than 4 metres from the screen. Perforation holes are smaller than Digital type.
MODEL
model
n/a
MODELNUMBER
modelnumber
n/a
MODELREFERENCE
modelreference
n/a
NBSDESCRIPTION
nbsdescription
DisplayAndPresentationFittingsAndEquipment
NBSREFERENCE
nbsreference
45-35-25
PACKINGTUBE
packingtube
1
PACKINGTUBEDIAMETER
packingtubediameter
248.458
PART_TYPE
part type
0
PERFORATIONGUIDELINES
perforationguidelines
‘Digital perforation’ : This perforation type can be used when the front row of seats is further than 4 metres from the screen. Perforation holes are larger than Micro type.
PRODUCTINFORMATION
productinformation
PROJECTOR
projector
1
PROJECTORDISTANCE
projectordistance
3000
PROJECTORHEIGHT
projectorheight
0
PROJECTOROFFSET
projectoroffset
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SCREENDEPTH
screendepth
500
SCREENHALFWIDTH
screenhalfwidth
5000
SCREENHEIGHT
screenheight
5000
SCREENRADIUS
screenradius
25250
SCREENTHICKNESS
screenthickness
2.500
SCREENWIDTH
screenwidth
10000
SHARED
shared
0
SIZE
size
n/a
TYPE_COMMENTS
type comments
n/a
UNICLASS2
uniclass2
Ac_40_60_31
URL
url
n/a
VERSION
version
1
WORK_PLANE_BASED
work plane-based
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions