??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
Avenir
Description
Xeric
Bill of material
Xeric Vertical Heated Rail - 90cm_2
ORDERNO
DIMENSIONS
dimensions
h 900mm, w 50mm, d 90mm
PRODUCT_CODE
product code
SAFETY
safety
IPX5, Low Voltage
STANDARDS
standards
ASNZS 60335.2.43, CE, FCC
VOLTS_WATTS
volts watts
24V 33 WattsRail
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions