??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Moflash Signalling
Description
Xenon Beacons
Bill of material
X125ES Flashing Industrial Xenon Beacons
ORDERNO
AC_VOLTAGE_FREQUENCY
ac voltage frequency
5060 Hz
APPLICATION
application
BEACON_OUTPUT
beacon output
Flashing
CURRENT_TYPE
current type
FPM
fpm
IP_RATING
ip rating
IP 65
LENS_COLOUR
lens colour
Amber, Blue, Clear, Green, Red
LIGHT_SOURCE
light source
Xenon
MATERIAL
material
ABS, UV Stable PC
MAXIMUM_TEMPERATURE
maximum temperature
MINIMUM_TEMPERATURE
minimum temperature
-25 °C
NOMINAL_SUPPLY_VOLTAGE
nominal supply voltage
POWER_RATING
power rating
NAME
name
DB
db
NUMBER_OF_TONES
number of tones
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions