??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
Cadco
Description
XAKHT-HCHS
Bill of material
65TG4HQE9
ORDERNO
65TG4HQE9
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
208
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
NEMA 6-15P PLUG
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
28.781
DESCRIPTION
description
HALF SIZE VENTLESS HOOD FOR CADCO BAKERLUX LED/TOUCH CONVECTION OVENS
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
1
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
10.875
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
LENGTH
length
23.625
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
CADCO
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
XAKHT-HCHS
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_LOGO
show logo
1
VERSION
version
2016
VOLTS
volts
208
WATTS
watts
200.000
WEIGHT_IN_POUNDS
weight in pounds
45
WORK_PLANE_BASED
work plane-based
0
NAME
name
65TG4HQE9
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions