??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Cadco
Description
XAFT-04HS-TR
Bill of material
H1OH4Y4WO
ORDERNO
H1OH4Y4WO
ALWAYS_VERTICAL
always vertical
1
APPARENT_POWER
apparent power
1920.000
COLD_WATER_CONNECTION_HEIGHT
cold water connection height
0
COLD_WATER_FLOW
cold water flow
0
COLD_WATER_MAXIMUM_PRESSURE
cold water maximum pressure
0
COLD_WATER_MINIMUM_PRESSURE
cold water minimum pressure
0
COLD_WATER_RI_HEIGHT
cold water ri height
0
COLD_WATER_SIZE
cold water size
0.250
COLD_WATER_TEMPERATURE_RECOMMENDED
cold water temperature recommended
0
CONN_CONDUIT
conn conduit
1
CONN_PLUG
conn plug
NEMA 6-20P
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
CYCLE
cycle
60
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
29.000
DESCRIPTION
description
HEAVY-DUTY COUNTERTOP CONVECTION OVEN WITH DIGITAL CONTROLS
DESIGN_OPTION
design option
-1
ELEC_CONN_CONNECTION_HEIGHT
elec conn connection height
0
ELEC_CONN_RI_HEIGHT
elec conn ri height
0
FL_AMPS
fl amps
16
FOODSERVICE_EQUIPMENT_IDENTIFIER
foodservice equipment identifier
1
HEIGHT
height
19.875
HOST
host
0
IDENTIFY_QUANTITY_AS_LOT
identify quantity as lot
1
LENGTH
length
23.622
MAINTAIN_ANNOTATION_ORIENTATION
maintain annotation orientation
0
MANUFACTURER
manufacturer
CADCO
MASSUNIT
massunit
1
MAX_OVERCURRENT_PROTECTION
max overcurrent protection
0
MIN_CKT_AMPACITY
min ckt ampacity
0
MODEL
model
XAFT-03HS-GD
NUMBER_OF_POLES
number of poles
1
PART_TYPE
part type
0
PHASE
phase
1
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SHOW_CLEARANCE
show clearance
1
SHOW_LOGO
show logo
1
VERSION
version
2016
VOLTS
volts
120.000
WATTS
watts
3800
WEIGHT_IN_POUNDS
weight in pounds
93
WORK_PLANE_BASED
work plane-based
0
NAME
name
H1OH4Y4WO
Preview - Generation
Преглед
Формати
Files
3D
2D

Embedded user actions