??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
AB&I Foundry
Description
Wye
Bill of material
Standard
ORDERNO
Standard
ALWAYS_VERTICAL
always vertical
1
ANGLE
angle
45.000
B
b
4
C
c
5
CERTIFICATIONS
certifications
http://www.abifoundry.com/upl/downloads/catalog/products/certificate-of-compliance-ab-i-foundry-2014-68cfe410.pdf
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
D
d
10
DEFAULT_ELEVATION
default elevation
0
DESIGN_OPTION
design option
-1
DIA_B_CUT
dia b-cut
3.940
DIA_B_2
dia b/2
1.970
DIA_J_2
dia j/2
2.150
E
e
9.750
E_
e'
9.750
F
f
15.000
G
g
5.250
HOST
host
0
ISCUSTOM
iscustom
0
K_COEFFICIENT
k coefficient
0
LEED_AND_SUBTAINABILITY
leed and subtainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
LOOKUP_TABLE_NAME
lookup table name
AB & I SV Wye With 2inch Hub Side Opening-RH
LOSS_METHOD
loss method
1
MAIN_NOMINAL_DIAMETER
main nominal diameter
4.000
MAIN_NOMINAL_RADIUS
main nominal radius
2.000
MASSUNIT
massunit
1
OMNICLASS_NUMBER
omniclass number
23.60.30.11.14
OMNICLASS_TITLE
omniclass title
Pipework Fittings
PART_TYPE
part type
6
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
SIDE_DIA_B
side dia b
1.960
SIDE_DIA_J
side dia j
2.300
SIDE_OPENING_DIAMETER
side opening diameter
2
SIDE_OPENING_RADIUS
side opening radius
1
SPECIFICATIONS
specifications
http://www.abifoundry.com/upl/downloads/catalog/products/submittal-service-weight-hub-spigot-sv-d4879e10.pdf
TECHNICAL_AND_INSTALLATION
technical and installation
http://cispi.org/CISPI/files/8b/8b6004bc-1eaa-405c-b452-29061680a58e.pdf
URL
url
http://www.abifoundry.com/
USE_ANNOTATION_SCALE
use annotation scale
0
VENT_DIA_B_CUT
vent dia b-cut
3.940
VENT_DIA_B_2
vent dia b/2
1.970
VENT_DIA_J_2
vent dia j/2
2.150
VENT_NOMINAL_DIAMETER
vent nominal diameter
4
VENT_NOMINAL_RADIUS
vent nominal radius
2
VERSION
version
2016
WEIGHT
weight
18
WORK_PLANE_BASED
work plane-based
0
WT
wt
18
X
x
12.000
X_
x'
6.750
NAME
name
AB _ I SV Wye With 2inch Hub Side Opening-RH
LEED_AND_SUSTAINABILITY
leed and sustainability
http://www.abifoundry.com/upl/downloads/resources/product-literature/icc-es-saver-verified-attributes-report-9740aeb1.pdf
TAP_B
tap b
0.438
TAP_D
tap d
0.750
TAP_DIA_A_2
tap dia a/2
1.219
TAP_DIA_C_2
tap dia c/2
1.625
TAP_DIA_H_CUT
tap dia h-cut
2
TAP_DIA_H_2
tap dia h/2
1
TAP_DIA_J_2
tap dia j/2
1.188
TAP_E
tap e
0.938
TAP_NOMINAL_DIAMETER
tap nominal diameter
2
TAP_NOMINAL_RADIUS
tap nominal radius
1
Y
y
2.750
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions