??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ConTech Lighting
Description
WS075L
Bill of material
WS075L
ORDERNO
WS075L
ACRYLIC_FACEPLATE_COLOR
acrylic faceplate color
ACRYLIC_FACEPLATE_COLORS
acrylic faceplate colors
ANGLE_HSNG
angle hsng
60
APERTURE_ARRAY
aperture array
7
APERTURE_LOCATION
aperture location
5.25
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020200
CALCULATE_COEFFICIENT_OF_UTILIZATION
calculate coefficient of utilization
0
CATEGORY
category
COEFFICIENT_OF_UTILIZATION
coefficient of utilization
0
COLOR_FILTER
color filter
16777215
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
48
DESCRIPTION
description
Wall Sconce
DESIGN_OPTION
design option
-1
DEVELOPER
developer
Alan Lowe Associates
DIFFUSER_COLOR
diffuser color
DIFFUSER_COLORS
diffuser colors
DIMMING_LAMP_COLOR_TEMPERATURE_SHIFT
dimming lamp color temperature shift
0
FAMILY_NAME
family name
FIXTURE
fixture
HEIGHT_DIFF
height diff
18
HEIGHT_HSNG
height hsng
15.875
HOST
host
5
HOUSING_COLOR
housing color
INITIAL_COLOR
initial color
0
INITIAL_INTENSITY
initial intensity
0
KEYNOTE
keynote
LAMP
lamp
226E12
LIGHT_LOSS_FACTOR
light loss factor
0
LIGHT_SOURCE
light source
1
MANUFACTURER
manufacturer
Con-Tech Lighting
MASSUNIT
massunit
1
MODEL
model
O_D__HSNG
o.d. hsng
5.043
OFFSET_HSNG
offset hsng
1.188
OMNICLASS_NUMBER
omniclass number
OMNICLASS_TITLE
omniclass title
PART_TYPE
part type
0
PHOTOMETRIC_WEB_FILE
photometric web file
WS075118E12.IES
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
0
TILT_ANGLE
tilt angle
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
URL
url
http://www.con-techlighting.com/index.aspx
VERSION
version
2009
WATTAGE_COMMENTS
wattage comments
WIDTH_HSNG
width hsng
8
NAME
name
WS075L
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions