??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Arconas
Description
WorkstationArconasInpowerBar
Bill of material
See Type Catalog
ORDERNO
See Type Catalog
VAR04_CSI
04 csi
12 52 00
VAR95_CSI
95 csi
12520
ADA_MODESTY_PANEL
ada modesty panel
0
ALWAYS_VERTICAL
always vertical
0
APPARENT_LOAD
apparent load
0
ASSEMBLY_CODE
assembly code
D5020
BASE_RUNNER
base runner
1
BRAZILIAN
brazilian
0
BROCHURE
brochure
https://www.arconas.com/wp-content/uploads/2014/04/inPowerBar.pdf
CABLE_MANAGEMENT_DEVICE
cable management device
http://inpowerflex.com/cablemanagement.html
CABLE_MANAGMENT_DETAILS
cable managment details
https://www.arconas.com/wp-content/uploads/2014/04/cable-management-device-details.pdf
CAD_SYMBOLS
cad symbols
https://www.arconas.com/wp-content/uploads/2014/04/InPowerBar-Symbols.dwg
CENTER_SOCKET_DISTANCE
center socket distance
0
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_ELEVATION
default elevation
0
DEPTH
depth
24.000
DESCRIPTION
description
InPower Flex -
DESIGN_OPTION
design option
-1
ELECTRICAL_CERTIFICATION
electrical certification
https://www.arconas.com/wp-content/uploads/2014/04/inPower-Flex-25000-Certificate.pdf
EUROPE
europe
0
HEIGHT
height
36.400
HOST
host
0
INPOWER_FLEX_WEBSITE
inpower flex website
http://inpowerflex.com/
LEG_HEIGHT
leg height
33.190
LEG_LENGTH
leg length
30.000
LEG_PANEL_FINISHES
leg panel finishes
https://www.arconas.com/wp-content/uploads/2014/04/Wood-Finishes.pdf
LOAD
load
12
LOAD_SUB_CLASSIFICATION_MOTOR
load sub classification motor
1
MANUFACTURER
manufacturer
ARCONAS Corporation
MANUFACTURER_ADDRESS
manufacturer address
5700 Keaton Crescent, Mississauga, Ontario, Canada, L5R 3H5
MANUFACTURER_FAX
manufacturer fax
1 (905) 897-7470
MANUFACTURER_PHONE
manufacturer phone
1 (905) 272-0727
MANUFACTURER_TOLL_FREE_PHONE
manufacturer toll free phone
1 (877) 572-0727
MASSUNIT
massunit
1
MIDDLE_LEG_VISIBILITY
middle leg visibility
0
MODEL
model
PB6024–Laminate
MODESTRY_PANEL
modestry panel
1
MODESTY_PANEL_DISTANCE
modesty panel distance
0
NORTH_AMIRICAN
north amirican
0
NUMBER_OF_POLES
number of poles
1
OMNICLASS_NUMBER
omniclass number
23.80.50.00
OMNICLASS_TITLE
omniclass title
Terminals for Power Supply
POWER_CONNECTOR
power connector
Power Connection
POWER_FACTOR
power factor
0
PRODUCT_PAGE_URL
product page url
https://www.arconas.com/product/power-inpower-bar/
ROOM_CALCULATION_POINT
room calculation point
0
SHARED
shared
0
SHIPPING_WEIGHT
shipping weight
1.500
SOCKET
socket
0
SOCKET_COVER
socket cover
1
SPECIFICATIONS__URL
specifications url
https://www.arconas.com/wp-content/uploads/2014/04/inPower-Bar-Spec-211012.pdf
SUBCATEGORY
subcategory
InPower Bar Series
TABLE_FINISHES
table finishes
https://www.arconas.com/wp-content/uploads/2014/04/Table-Finishes-inpower-bar.pdf
TABLE_LEG_DEPTH
table leg depth
22.270
UNITED_KINGDOM
united kingdom
0
UNIVERSAL
universal
1
URL
url
https://www.arconas.com/product/power-inpower-bar/
VERSION
version
2016
VOLTAGE
voltage
120.000
WEIGHT
weight
1.500
WIDTH
width
60.000
WORK_PLANE_BASED
work plane-based
1
NAME
name
WorkstationArconasInpowerBar
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions