??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
DeWALT
Description
Wood-Knocker®II+ - Cast-In-Place Concrete Insert Anchors
Bill of material
Wood-Knocker®II+ - Cast-In-Place Concrete Insert Anchors
ORDERNO
Wood-Knocker®II+ - Cast-In-Place Concrete Insert Anchors
ANCHOR_SUPPORT_RECESS_DEPTH
anchor support recess depth
0.375
ASSEMBLY_CODE
assembly code
CAN_HOST_REBAR
can host rebar
0
CATEGORY
category
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DCR
dcr
0
DECK_ELEVATION
deck elevation
0
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
Concrete inserts installed onto wooded forms used to support newly poured concrete slabs or walls.
DESIGN_OPTION
design option
-1
FAMILY_NAME
family name
GTP_LINKEDPARAM_0
gtp_linkedparam_0
GTP_PointNumber_0
GTP_POINTELEMENT_0
gtp_pointelement_0
GTP_POINTNUMBER_0
gtp_pointnumber_0
GTP_POINTROLE_0
gtp_pointrole_0
HANGER_ASSEMBLY_ID
hanger assembly id
1
HOST
host
5
HPH
hph
INTERACTION_DCR
interaction dcr
0
KEYNOTE
keynote
MANUFACTURER
manufacturer
DeWALT® Anchors & Fasteners
MASSUNIT
massunit
1
MODEL
model
Wood-Knocker®II+
OMNICLASS_NUMBER
omniclass number
23.20.40.11.11.21.17
OMNICLASS_TITLE
omniclass title
Threaded
PART_NUMBER
part number
PART_TYPE
part type
0
POINT_DESCRIPTION
point description
POINT_VISIBILITY
point visibility
0
PREFAB_ID
prefab id
ROD_DIAMETER
rod diameter
0.250
ROD_ZONE_OF_INFLUENCE_RADIUS
rod zone of influence radius
6.000
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SHARED
shared
1
SHEAR_CAPACITY
shear capacity
0
SHEAR_DCR
shear dcr
0
SHEAR_DEMAND
shear demand
0
TENSION_CAPACITY
tension capacity
0
TENSION_DCR
tension dcr
0
TENSION_DEMAND
tension demand
0
TYPE_COMMENTS
type comments
TYPE_IMAGE
type image
TYPE_NAME
type name
UPC
upc
URL
url
http://anchors.dewalt.com/anchors/_documents/uploads/wood-knocker2plus_manual.pdf?1477063942
WEIGHT
weight
0
NAME
name
Wood-Knocker®II+ - Cast-In-Place Concrete Insert Anchors
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions