??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Selección de modelo CAD
Productos disponibles: 2
HELP_VARIABLE
Company
EOS Power
Description
WLT40
Bill of material
MWLT40_1XXX EOS
ORDERNO
ALTITUDE
altitude
Operating 10,000 ft.; Non-operating 40,000 ft
COOLING
cooling
Convection
DIMENSIONS
dimensions
4.0 x 2.0 x 1.2 inches (101.6 x 50.8 x 30.48 mm)
EFFICIENCY5
efficiency5
120 VAC 85 % typical AND 230 VAC 85 % typical
HOLD_UP_TIME
hold-up time
10 ms @ 120 VAC typical
INPUT_CURRENT
input current
0.85 A max @ 120 VAC AND 0.45 A max @ 230 VAC
INPUT_FREQUENCY4
input frequency4
47-400Hz
INPUT_VOLTAGE
input voltage
90-264 V, Universal
INRUSH_CURRENT
inrush current
30 A max @ 120 VAC AND 60 A max @ 230 VAC
ISOLATION_VOLTAGE
isolation voltage
Input to Output 4000 VACVDC
LEAKAGE_CURRENT
leakage current
120 VAC 500 μA AND 230 VAC 1000 μA
LINE_REGULATION
line regulation
+-0.3 %
LOAD_REGULATION
load regulation
V1 +-0.5 %; V2 & V3 +-5 %
MINIMUM_LOAD
minimum load
Refer model number matrix table.
MTBF
mtbf
1.87m Hours, Telcordia -SR332-issue 3
NO_LOAD_POWER
no load power
0.3W for single output models 0.5W for multi output models
OPERATING_TEMPERATURE
operating temperature
-20 to 70°C, refer derating curve,-20 to 0°C,startup is guaranteed
OUTPUT_POWER
output power
40 W
OUTPUT_VOLTAGE
output voltage
From 5 V to 58 V (Refer model number matrix table)
OUTPUT_VOLTAGE_ADJUSTMENT
output voltage adjustment
V1+- 10 %
OVER_CURRENT_PROTECTION
over current protection
130 % typical above rating
OVER_VOLTAGE_PROTECTION
over voltage protection
130 % typical for V1 only
RELATIVE_HUMIDITY
relative humidity
95 % Rh, non condensing
RIPPLE1
ripple1
Refer model number matrix table.
RISE_TIME
rise time
100 ms
SET_POINT_TOLERANCE
set point tolerance
V1 +-3 %; V2 & V3 +-5 %
SHORT_CIRCUIT_PROTECTION
short circuit protection
Short term, auto recovery
STORAGE_TEMPERATURE
storage temperature
-40 to +70°C
SWITCHING_FREQUENCY
switching frequency
Approximately 67 kHz
TRANSIENT_RESPONSE
transient response
max excursion 10 %; 50-100 % step load change at 0.1AuS slew rate, 50 % duty cycle, 5060Hz, recovery time 5 ms.
WEIGHT
weight
150 gm approx
NAME
name
Preview - Generation
Previsualización
Formatos
Fichas
3D
2D

Embedded user actions