??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
AutomationDirect
Description
WinPLC Products
Bill of material
H2-CTRIO2
ORDERNO
BRAND
brand
DirectLOGIC
DISCRETE_INPUT_TYPE
discrete input type
DISCRETE_OUTPUT_TYPE
discrete output type
IO_MODULE_TYPE
io module type
ITEM
item
LOAD_CURRENT
load current
MAXIMUM_SWITCHING_FREQUENCY
maximum switching frequency
NOMINAL_INPUT_VOLTAGE
nominal input voltage
NOMINAL_OUTPUT_VOLTAGE
nominal output voltage
NUMBER_OF_INPUT_CHANNELS
number of input channels
NUMBER_OF_INPUT_POINTS
number of input points
NUMBER_OF_ISOLATED_INPUT_COMMONS
number of isolated input commons
NUMBER_OF_ISOLATED_OUTPUT_COMMONS
number of isolated output commons
NUMBER_OF_OUTPUT_CHANNELS
number of output channels
NUMBER_OF_OUTPUT_POINTS
number of output points
PROGRAMMING_SOFTWARE
programming software
SERIES
series
DL205
NAME
name
ADDITIONAL_INFORMATION
additional information
BUFFERED_PORTS
buffered ports
COMMUNICATION_PORT_AND_CONNECTION_TYPE_S_
communication port and connection type(s)
FOR_USE_WITH
for use with
NUMBER_OF_PORTS
number of ports
PORT_PROTOCOL_S_
port protocol(s)
PORT_SPEED_S_
port speed(s)
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions