??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Andersen
Description
Window-Venting_Transom-Andersen-A_Series
Bill of material
71-1/4" x 35-1/4"
ORDERNO
VAR____LIGHTS_HIGH
. . lights high
VAR____LIGHTS_WIDE
. . lights wide
VAR__EXTERIOR_TRIM_NUMBER_0
..exterior trim number 0
No Exterior Trim
VAR__EXTERIOR_TRIM_NUMBER_1
..exterior trim number 1
Brick Mould
VAR__EXTERIOR_TRIM_NUMBER_2
..exterior trim number 2
3 1/2'' Flat Casing
VAR__EXTERIOR_TRIM_NUMBER_3
..exterior trim number 3
4 1/2'' Flat Casing
VAR__PATTERN_NUMBER_1
..pattern number 1
Colonial
VAR__PATTERN_NUMBER_2
..pattern number 2
Modified Colonial
VAR__PATTERN_NUMBER_3
..pattern number 3
Prairie
VAR__PATTERN_NUMBER_4
..pattern number 4
Short Fractional
VAR__PATTERN_NUMBER_5
..pattern number 5
Tall Fractional
ALWAYS_VERTICAL
always vertical
1
ANALYTIC_CONSTRUCTION
analytic construction
<None>
ASSEMBLY_CODE
assembly code
B2020100
AVAILABLE_GRILLE_BAR_SIZES
available grille bar sizes
3/4'', 7/8'', 1 1/8'', 2 1/4''
BAR_CENTER_LINE
bar center line
2
BETWEEN_GLASS_GRILLE_BAR
between glass grille bar
1
BETWEEN_GLASS_GRILLE_BAR_SIZES
between glass grille bar sizes
3/4'', 1''
CASING_VISIBILITY
casing visibility
0
CASING1
casing1
0.021
CASING2
casing2
0.073
CASING3
casing3
0.042
CASING4
casing4
0.354
CASINGS1
casings1
0.016
CASINGS2
casings2
0.016
COARSE_PLAN
coarse plan
0.380
COST
cost
0
CRANK_OUT_STOP_VISIBILITY
crank out stop visibility
1
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
0
DEFAULT_SILL_HEIGHT
default sill height
DEFINE_THERMAL_PROPERTIES_BY
define thermal properties by
0
DESCRIPTION
description
Composite-clad wood venting transom window
DESIGN_OPTION
design option
-1
DESIGNATION
designation
ENTER_EXTERIOR_TRIM_NUMBER
enter exterior trim number
0
ENTER_PATTERN_NUMBER
enter pattern number
1
EXTENSION_JAMB
extension jamb
1
EXTERIOR_GRILLE_BAR
exterior grille bar
1
FAMILY_VERSION
family version
01.01.15
FRACTIONAL_LIGHTS_HIGH
fractional lights high
FRACTIONAL_LIGHTS_WIDE
fractional lights wide
GRILLE_BAR_SIZE
grille bar size
0.073
H_DLO
h dlo
HEAD_STOP_DIM
head stop dim
0.206
HEAT_TRANSFER_COEFFICIENT__U_
heat transfer coefficient (u)
0.270
HEIGHT
height
HGO
hgo
0.276
HORIZONTAL_CRAFTSMAN_BAR_SIZE
horizontal craftsman bar size
0.073
HOST
host
1
INTERIOR_CASING
interior casing
1
INTERIOR_CASING_SIZE
interior casing size
0.188
INTERIOR_GRILLE_BAR
interior grille bar
1
INTERIOR_TRIM_VISIBILITY
interior trim visibility
1
JGO
jgo
0.276
LEARN_ABOUT_THESE_PARAMETERS
learn about these parameters
http://www.andersenwindows.com/for-professionals/cad-symbols-bim-support-window-doors/bim-support
LWIDE
lwide
MANUFACTURER
manufacturer
Andersen Corporation
MASONRY_HEIGHT
masonry height
MASONRY_OPENING_OFFSET
masonry opening offset
0.031
MASONRY_WIDTH
masonry width
MASSUNIT
massunit
1
MODEL
model
A-Series Venting Transom
NAIL_FIN_VISIBILITY
nail fin visibility
1
OMNICLASS_NUMBER
omniclass number
23.30.20.17.21.11
OMNICLASS_TITLE
omniclass title
Awning Windows
PLAN_EXTERIOR_MASK
plan exterior mask
0.089
PLAN_EXTERIOR_MASK_2
plan exterior mask 2
0.281
PLAN_EXTERIOR_MASK_VISIBILITY
plan exterior mask visibility
1
PRODUCT_DOCUMENTATION_LINK
product documentation link
http://www.andersenwindows.com/products/series/a-series/
PUSH_OUT_STOP_VISIBILITY
push out stop visibility
0
ROOM_CALCULATION_POINT
room calculation point
0
ROUGH_HEIGHT
rough height
ROUGH_OPENING_OFFSET
rough opening offset
0.031
ROUGH_WIDTH
rough width
SGO
sgo
0.276
SHARED
shared
0
SILL_NOSE_2
sill nose 2
0.161
SILL_NOSE1
sill nose1
0.151
SILL_STOP_DIM
sill stop dim
0.216
SOLAR_HEAT_GAIN_COEFFICIENT
solar heat gain coefficient
0.180
STEP_JAMB1
step jamb1
0.094
STEP_JAMB2
step jamb2
0.068
STEP_VISIBILITY
step visibility
0
TFB
tfb
0
TFL
tfl
1
THERMAL_RESISTANCE__R_
thermal resistance (r)
3.700
TS_H_BARS
ts h bars
2
TS_HGB_DLO
ts hgb dlo
TS_M_H
ts m h
TS_M_V
ts m v
TS_S_H
ts s h
0
TS_S_H_CRAFTSMAN
ts s h craftsman
0
TS_S_V
ts s v
TS_SH_DLO
ts sh dlo
TS_V_BAR_LENGTH
ts v bar length
TS_V_DLO
ts v dlo
TYPE_COMMENTS
type comments
Fiberglass and Fibrex clad wood venting tansom window
URL
url
www.andersenwindows.com
V_BARS
v bars
VERSION
version
2013
VGB_DLO
vgb dlo
VISUAL_LIGHT_TRANSMITTANCE
visual light transmittance
0.410
VOID_DEPTH
void depth
0.370
VOID_OFFSET_1
void offset 1
0
VOID_OFFSET_2
void offset 2
0
WALL_CLOSURE
wall closure
0
WALL_DEPTH
wall depth
0.380
WALL_THICKNESS
wall thickness
0.667
WIDTH
width
XJAMB_1
xjamb 1
0.060
XJAMB_2
xjamb 2
0.003
XJAMB_S1
xjamb s1
0.250
XJAMB_VISIBILITY
xjamb visibility
0
NAME
name
Preview - Generation
Preview
Formats
Files
3D
2D

Embedded user actions