??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Lutron
Description
Window Treatments
Bill of material
Drapery_Track_Lutron_Dual_Straight_Wall_Mount
ORDERNO
APPARENT_LOAD
apparent load
ASSEMBLY_CODE
assembly code
E2010320
C_2ND_DRAPERY
c 2nd drapery
C_DRAPERY_HEIGHT
c drapery height
C_DRAPERY_LENGTH_A
c drapery length a
C_DRAPERY_LENGTH_B
c drapery length b
C_IDLE_SIDE_LENGTH
c idle side length
C_RECESSED
c recessed
C_RECESSED_ENDS
c recessed ends
C_RECESSED_TANDEM
c recessed tandem
C_REF_LOCATION
c ref location
CEILING_MOUNTED
ceiling mounted
CEILING_NOT_TANDEM
ceiling not tandem
CEILING_TANDEM
ceiling tandem
CENTER_DRAW
center draw
CONSTRAINTS
constraints
CONTROL_TECHNOLOGY
control technology
COPYRIGHT
copyright
COST
cost
0
CUT_WITH_VOIDS_WHEN_LOADED
cut with voids when loaded
1
DEFAULT_ELEVATION
default elevation
0
DESCRIPTION
description
DESIGN_OPTION
design option
-1
DESIRED_LENGTH_DRIVE_SIDE
desired length drive side
DESIRED_LENGTH_IDLE_SIDE
desired length idle side
DRAPERY_ARRAY_A
drapery array a
DRAPERY_ARRAY_B
drapery array b
DRAPERY_HEIGHT
drapery height
DRAPERY_LENGTH_A
drapery length a
DRAPERY_LENGTH_B
drapery length b
DRIVE_SIDE_LENGTH
drive side length
ELECTRONIC_DRIVE_UNIT_D105
electronic drive unit d105
ELECTRONIC_DRIVE_UNIT_D145
electronic drive unit d145
ELECTRONIC_DRIVE_UNIT_D175
electronic drive unit d175
ELECTRONIC_DRIVE_UNIT_NOTE
electronic drive unit note
FIRE_RATING
fire rating
Based on Fabric Selection
HOST
host
5
IDLE_SIDE_LENGTH
idle side length
INSTRUCTION_SHEET_LINK
instruction sheet link
MANUFACTURER
manufacturer
Lutron Electronics Co., Inc
MANUFACTURER_ADDRESS
manufacturer address
7200 Suter Rd, Coopersburg, PA 18036
MANUFACTURER_FAX_NUMBER
manufacturer fax number
610-282-1243
MANUFACTURER_PHONE_NUMBER
manufacturer phone number
610-282-3800
MASSUNIT
massunit
1
MODEL
model
NOT_TANDEM
not tandem
NUMBER_OF_POLES
number of poles
OMNICLASS_NUMBER
omniclass number
23.30.60.14.21
OMNICLASS_TITLE
omniclass title
Shades
OVERALL_DEPTH
overall depth
OVERALL_HEIGHT
overall height
OVERALL_WIDTH
overall width
PART_TYPE
part type
0
POWER_FACTOR
power factor
PRODUCT_DOCUMENTATION_LINK
product documentation link
PRODUCT_NAME
product name
PRODUCT_PAGE_URL
product page url
RADIUS
radius
RECESSED_MOUNT
recessed mount
RECESSED_NOT_TANDEM
recessed not tandem
RECESSED_TANDEM
recessed tandem
ROOM_CALCULATION_POINT
room calculation point
0
ROUND_CONNECTOR_DIMENSION
round connector dimension
1
SERIES
series
SHARED
shared
0
SINGLE_SIDE_DRAW
single side draw
SUPPORT_PHONE
support phone
(224) 699-9545
TANDEM_DRAW
tandem draw
TRACK_LENGTH
track length
TYPE_COMMENTS
type comments
URL
url
http://www.lutron.com
VERSION
version
2017 - v1.0a
VOLTAGE
voltage
VOLTAGE_COMMENT
voltage comment
WARRANTY_URL
warranty url
http://www.lutron.com/en-US/Service-Support/Pages/Service/Warranty/Warranty.aspx
WATTAGE
wattage
C_DRAPERY_LENGTH_A_BACK
c drapery length a back
C_DRAPERY_LENGTH_A_FRONT
c drapery length a front
C_DRAPERY_LENGTH_B_BACK
c drapery length b back
C_DRAPERY_LENGTH_B_FRONT
c drapery length b front
C_OFFSET_FROM_WALL
c offset from wall
C_TRACK_LENGTH
c track length
DRAPERY_ARRAY_A_BACK
drapery array a back
DRAPERY_ARRAY_A_FRONT
drapery array a front
DRAPERY_ARRAY_B_FRONT
drapery array b front
DRAPERY_LENGTH_A_BACK
drapery length a back
DRAPERY_LENGTH_A_FRONT
drapery length a front
DRAPERY_LENGTH_B_BACK
drapery length b back
DRAPERY_LENGTH_B_FRONT
drapery length b front
DRAPYER_ARRAY_B_BACK
drapyer array b back
DRAPERY_ARRAY_B_BACK
drapery array b back
OFFSET_FROM_WALL
offset from wall
OVERALL_LENGTH
overall length
VAR3D_SHADE_HEIGHT_VISIBILITY
3d shade height visibility
ACTUAL_SHADE_HEIGHT
actual shade height
ACTUAL_SHADE_WIDTH
actual shade width
FABRIC_COLLECTION
fabric collection
FABRIC_OPTIONS
fabric options
FABRICWIDTH
fabricwidth
LIGHT_GAP
light gap
PERCENTAGE_SHADE_OPEN
percentage shade open
PROJECT_FROM_SURFACE
project from surface
REGULAR_ROLLER
regular roller
REVERSE_ROLLER
reverse roller
ROLL_DIAMETER
roll diameter
ROLLRAD
rollrad
SHADE_HEIGHT
shade height
SHADE_WIDTH
shade width
SHOW_GENERIC_SHADE_REPRESENTATION
show generic shade representation
STACK_HEIGHT
stack height
STACKHEIGHTCONTROL
stackheightcontrol
VIDEO_LINK
video link
CHANNEL_SIZE
channel size
INCLUDE_SILL_ANGLE
include sill angle
SILL_SIZE
sill size
UNIT_SIZE
unit size
Preview - Generation
Podgląd
Formaty
Files
3D
2D

Embedded user actions