??
Crawled Part

このカタログは、自動的に収集されました。選択されたパーツは、STEPフォーマットのみの対応です。これ以外のフォーマットでのダウンロードを希望される場合は弊社から各メーカーに代診いたしますのでお知らせください。

私の情報がサプライヤーに送信されることに同意します
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Halo
Description
Window Top Hung Over Fixed 1062 Double Glazing Frame 72mm
Bill of material
window_top_hung_over_fixed_1062_double_glazing_frame_72mm
VARANALYTICCONSTRUCTION
Analytic Construction
<None>
VAROPENINGSYMBOL
Opening Symbol
1
VARHANDLEVISIBLE
Handle Visible
1
VARREGIONSOUTHAMERICA
Region South America
None
VARREGIONOCEANIA
Region Oceania
None
VARREGIONNORTHAMERICA
Region North America
None
VARREGIONMIDDLEEAST
Region Middle East
None
VARREGIONEUROPE
Region Europe
GB, IE, JE
VARREGIONASIA
Region Asia
None
VARREGIONANTARCTICA
Region Antarctica
None
VARREGIONAFRICA
Region Africa
None
VARPRODUCTGROUP
Product group
Tilt and Turn Windows
VARPRODUCTFAMILY
Product family
Sys10 62 Windows
VARPRODUCTSKU
Product SKU
HALO_Sys1062_Tilt_Turn_001
VARMANUFACTURERNAME
Manufacturer name
VEKA
VARMANUFACTURERCOUNTRY
Manufacturer country
United Kingdom
VAREDITIONNUMBER
Edition number
1
VARDESIGNCOUNTRY
Design country
United Kingdom
VARUNICLASS20DESCRIPTION
Uniclass 2.0 Description
Window Systems
VARUNICLASS20CODE
Uniclass 2.0 Code
SS-25-30-95
VARUNICLASS14DESCRIPTION
Uniclass 1.4 Description
Doors, windows, etc. (access products)
VARUNICLASS14CODE
Uniclass 1.4 Code
L41
VARUNSPSCCODE
UNSPSC Code
301715
VARNBSREFERENCEDESCRIPTION
NBS Reference Description
Window Systems
VARNBSREFERENCECODE
NBS Reference Code
25-30-95
VARIFCCLASSIFICATION
IFC Classification
Window
VARBIMOBJECTCATEGORY
BIMobject category
Other
VARUVALUE
U-Value
1.3
VARDIMENSIONOVERCONSTRAINT01
Dimension Overconstraint 01
0
VARDIMENSIONOVERCONSTRAINT
Dimension Overconstraint
0
VARMATERIALSECONDARY
Material secondary
Plastic
VARMATERIALMAIN
Material main
PVC
VARWALLCLOSURE
Wall Closure
0
VARCILLPROFILEVISIBILITY
Cill Profile Visibility
1
VARROUGHWIDTH
Rough Width
1200 mm
VARROUGHHEIGHT
Rough Height
1200 mm
VAROPERABLECASEMENTHEIGHT
Operable Casement Height
600 mm
VAROPENINGANGLE
Opening Angle
20
VARINSET
Inset
20 mm
VARHEIGHT
Height
1160 mm
VARGAP
Gap
10 mm
VARWIDTH
Width
1180 mm
VARTECHNICALDESCRIPTION
Technical description
http://vekauk.com/technical-support/
VARPRODUCTCERTIFICATION
Product certification
http://vekauk.com/technical-support/
VARPRODUCTGUID
Product Guid
53841791-ca6f-4436-ba14-cc746c70d45e
VARINSTALLATIONINSTRUCTIONS
Installation instructions
http://vekauk.com/technical-support/
VARWALLDEPTH
Wall Depth
200 mm
VAROPERABLEHEIGHTCONTROL
Operable Height Control
516.5 mm
VAROPERABLECASEMENTWIDTHCONTROL
Operable Casement Width Control
1056 mm
VAROPERABLECASEMENTWIDTH
Operable Casement Width
1056 mm
VAROPERABLECASEMENTHEIGHTCONTROL
Operable Casement Height Control
600 mm
VARMAXWIDTH
Max Width
1200 mm
VARMAXOPERABLECASEMENTWIDTH
Max Operable Casement Width
1096 mm
VARMAXOPERABLECASEMENTHEIGHT
Max Operable Casement Height
556.5 mm
VARMAXHEIGHT
Max Height
1200 mm
VARINSETCONTROL
Inset Control
60 mm
VARGAPBOTTOM
Gap Bottom
30 mm
VARDEFAULTSILLHEIGHT
Default Sill Height
799.999999999999 mm
VARCILLWIDTH
Cill Width
1180 mm
VARCILLHEIGHT
Cill Height
30 mm
VARCILL95
Cill 95
0
VARCILL85
Cill 85
0
VARCILL200
Cill 200
0
VARCILL180
Cill 180
0
VARCILL160
Cill 160
0
VARCILL150
Cill 150
1
VARCILL120
Cill 120
0
VARCASEMENTHEIGHT
Casement Height
624 mm
Preview - Generation
プレビュー
フォーマット
ファイル
3D
2D

Embedded user actions